Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 70 mm, Width: 70 mm, Depth: 20 mm, Material: Stainless steel 1.4301, Mirror polished, silver
Order No.
1279320000
Type
TPSDHA KTB 70X70M3 S2 R
GTIN (EAN)
4050118070101
Qty.
1 pc(s).
Dimensions and weights
Depth
20 mm
Depth (inches)
0.787 inch
Height
70 mm
Height (inches)
2.756 inch
Width
70 mm
Width (inches)
2.756 inch
Net weight
48 g
General information
Material
Stainless steel 1.4301
Material thickness
1 mm
Note: protection class
The attachment is done outside the sealed area of the housing. The angle bracket is provided with two 3.3 mm diameter holes. The holes in the housing are to be made by the customer. The attachment can be done using 3.3 mm rivets or M3 screws. The respective ratings plate is fastened to the angle bracket with M3 nuts. We recommend using M3 self-locking nuts.
The attachment is done outside the sealed area of the housing. The angle bracket is provided with two 3.3 mm diameter holes. The holes in the housing are to be made by the customer. The attachment can be done using 3.3 mm rivets or M3 screws. The respective ratings plate is fastened to the angle bracket with M3 nuts. We recommend using M3 self-locking nuts.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.