Klippon TB (Terminal Box), Ratings plate holder, Riveted, Height: 25 mm, Width: 141 mm, Depth: 16.5 mm, Material: Stainless steel 1.4301, Mirror polished, silver
Order No.
1257640000
Type
TPSDHA KTB 100X25 S2 2R
GTIN (EAN)
4050118070354
Qty.
1 pc(s).
Dimensions and weights
Depth
16.5 mm
Depth (inches)
0.65 inch
Height
25 mm
Height (inches)
0.984 inch
Width
141 mm
Width (inches)
5.551 inch
Net weight
30 g
General information
Material
Stainless steel 1.4301
Material thickness
1 mm
Note: protection class
Mounting is possible in any position on the lid, including inside the sealed area of the housing. The lid seal must, however, not be damaged. To guarantee a 100% seal, the assembly must be done using the fixing material, 1252190000 TPSD FIXING SET KTB. The attachment of the rating plate is done individually onto the rating plate holder. We recommend the use of fixing material 1285200000 SD FIXING SET for mounting.
Mounting is possible in any position on the lid, including inside the sealed area of the housing. The lid seal must, however, not be damaged. To guarantee a 100% seal, the assembly must be done using the fixing material, 1252190000 TPSD FIXING SET KTB. The attachment of the rating plate is done individually onto the rating plate holder. We recommend the use of fixing material 1285200000 SD FIXING SET for mounting.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.