Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CC 85/54 O4MM MC NE WS
         

Icon
Icon
Icon
 

General ordering data

Version ClipCard, Device markers, 54 x 85 mm, With hole, white
Order No. 1248480000
Type CC 85/54 O4MM MC NE WS
GTIN (EAN) 4050118038859
Qty. 10 pc(s).

Dimensions and weights

Depth 0.8 mm
Depth (inches) 0.031 inch
Height 54 mm
Height (inches) 2.126 inch
Width 85 mm
Width (inches) 3.346 inch
Net weight 10.2 g

Temperatures

Operating temperature range -40...100 °C
Humidity ≤ 60 %

General data

Application/manufacturer With hole
Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Device markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Machinery
UL 94 flammability rating V-2
Width 85 mm
compatible printer 2715590000
2438520000
2438510000

Device markers

Drill-hole diameter 4.2 mm
Halogen No
Humidity ≤ 60 %

Downloads

Classifications

ETIM 6.0 EC001288
ETIM 7.0 EC001288
ETIM 8.0 EC001288
ETIM 9.0 EC001288
ECLASS 9.0 27-40-06-29
ECLASS 9.1 27-40-06-29
ECLASS 10.0 27-40-06-29
ECLASS 11.0 27-28-11-04
ECLASS 12.0 27-28-11-04
ECLASS 13.0 27-28-11-04

Approvals

ROHS Conform

Related products

Order No.: 1248490000
Type: CC 85/54 O4MM MC NE GE
Version:
ClipCard, Device markers, 54 x 85 mm, With hole, yellow
 
Order No.: 1248510000
Type: CC 85/54 O4MM MC NE GR
Version:
ClipCard, Device markers, 54 x 85 mm, With hole, grey