Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CP M CAP
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Capacity module
Order No. 1222240010
Type CP M CAP
GTIN (EAN) 4050118176148
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-10-31

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 130 mm
Height (inches) 5.118 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 633 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c9dca554-f123-4c2f-a680-5a7631aa9527

Input

DC current consumption 25 mA @24 V after charging process
DC input voltage range 18…30 V DC
Rated input voltage 24 V DC
Wire connection method Screw connection

Output

Peak current output load dependent (typ. 40 A for 1 ms)
Recovery time for the capacitor Approx. 1 sec.
Switching thresholds 21.6 V DC, relay is on for Power Good, 20.4 V DC, relay is off for Power Fail
Voltage monitoring Yes
Wire connection method Screw connection

General data

Clip-in foot metal
Humidity 5...95 %, no condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 7,390,000 h
Ambient temperature 25 °C
Input voltage 24 V
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 3,249,000 h
Ambient temperature 40 °C
Input voltage 24 V
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Power loss, idling 600 mW
Protection degree IP20

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips)
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 15 g In all directions
Vibration resistance IEC 60068-2-6 1 g according to EN 50178

Insulation coordination

Insulation voltage 0.5 kV Input / output - Box
Pollution severity 2
Protection class III, with no ground connection, for SELV

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Number of terminals 4 (++--)
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Number of terminals 3 (CO contacts)

Signalling

Floating contact Yes

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-01
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals CE CULUS DETNORVER TUEV UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476