Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
System cable / connection cable, Ethernet Cat. 5 PVC
A40A40
General ordering data
Version
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 30 m
Order No.
1211150000
Type
IE-C5ES8VG0300A40A40-E
GTIN (EAN)
4032248992546
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Dimensions and weights
Length
30 m
Length (inches)
1,181.102 inch
Net weight
1,124.5 g
Temperatures
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Diameter of wire pair
2 mm
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
65 %
Sheath diameter, max.
6.1 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Resistance differential
3 %
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
10 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Fire propagation
No
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
Plug
Plug left
RJ45, IP20, male contact, straight, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
Version
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 30 m
Order No.
1211150000
Type
IE-C5ES8VG0300A40A40-E
GTIN (EAN)
4032248992546
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2012-12-31
Length
30 m
Length (inches)
1,181.102 inch
Net weight
1,124.5 g
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
REACH SVHC
Lead 7439-92-1
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Diameter of wire pair
2 mm
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
65 %
Sheath diameter, max.
6.1 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Resistance differential
3 %
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
10 mΩ/m at 10 MHz
Abrasion resistance
good
Fire propagation
No
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
Plug left
RJ45, IP20, male contact, straight, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.