English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OMNIMATE component libraries
Complete component libraries for your PCB design software
SR-SMD 4.50/05/90LF 1.5AU BK RL
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type SR-SMD 4.50/05/90LF 1.5AU BK RL
Order No. 1155900000
Version PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black
GTIN (EAN) 4032248942381
Qty. 300 pc(s).
Product data UL:
Packaging Tape (Ø 330 mm); Rs = 109 - 1012
Availability Delivery date on request

Dimensions and weights

Length 24 mm
Length (inches) 0.945 inch
Width 16.3 mm
Width (inches) 0.642 inch
Height 5.9 mm
Height (inches) 0.232 inch
Net weight 3.43 g

System specifications

Product family OMNIMATE Housing - series CH20M
Type of connection Solder connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 inch
Outgoing elbow 180°
No. of poles 5
Solder pin length tolerance +0.1 / -0.3 mm
Pin series quantity
Plugging cycles 25
Packaging Tape (Ø 330 mm); Rs = 109 - 1012

Material data

Insulating material LCP
Colour Black
Colour chart (similar) RAL 9011
Insulating material group IIIa
CTI ≥ 175
Insulation resistance ≥ 108 Ω
Moisture Level (MSL)
Contact surface Gold-plated
Storage temperature, min. -25 °C
Storage temperature, max. 55 °C
Max. relative humidity during storage 80 %
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Downloads

Classifications

ETIM 4.0 EC002637
ETIM 5.0 EC002637
ETIM 6.0 EC001031
eClass 6.2 27-26-07-04
eClass 7.1 27-44-04-02
eClass 8.1 27-44-04-02
eClass 9.0 27-44-04-02
eClass 9.1 27-18-27-90

Notes

IPC conformity The products are developed, manufactured and delivered according to the internationally recognised IPC-A-610 standard, category "permissible". More extensive demands on the products can be evaluated on request.

Approvals

Approvals CURUS EAC
ROHS Conform
UL File Number Search E60693

Related products

Colour: Black
Type: SR-SMD 4.50/05/90 AU BK BX
Order No.: 1155840000
Delivery date on request
Version:
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black
 
Colour: Black
Type: SR-SMD 4.50/05/90 AU BK RL
Order No.: 1155850000
Delivery date on request
Version:
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black
 
Colour: Black
Type: SR-SMD 4.50/05/90LF 1.5AU BK BX
Order No.: 1155890000
Delivery date on request
Version:
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black
 
Colour: Black
Type: SR-SMD 4.50/05/90LFM 3.2AU BK BX
Order No.: 1155870000
Delivery date on request
Version:
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black
 
Colour: Black
Type: SR-SMD 4.50/05/90LFM 3.2AU BK RL
Order No.: 1155880000
Delivery date on request
Version:
PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, No. of poles: 5, 180°, Gold-plated, Black