Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SL 7.62HP/03/180LF 3.2 SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1141210000
Type SL 7.62HP/03/180LF 3.2 SN OR BX
GTIN (EAN) 4032248924059
Qty. 54 pc(s).
Product data IEC: 630 V / 29 A
UL: 300 V / 20 A
Packaging Box

Dimensions and weights

Depth 8.4 mm
Depth (inches) 0.331 inch
Height 15 mm
Height (inches) 0.591 inch
Height of lowest version 11.8 mm
Width 31.72 mm
Width (inches) 1.249 inch
Net weight 1.5 g

Temperatures

Continuous operating temp., min. -25 °C
Continuous operating temp., max. 100 °C

System specifications

Product family OMNIMATE Power - series BL/SL 7.62HP
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Outgoing elbow 180°
Number of poles 3
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin dimensions 1.0 x 1.0 mm
Solder pin dimensions = d tolerance +0,01 / -0,03 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 15.24 mm
L1 in inches 0.6 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch, plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Protection degree IP10
Can be coded Yes
Tightening torque for screw flange, min. 0.15 Nm
Tightening torque for screw flange, max. 0.25 Nm
Plugging cycles 25

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 29 A
Rated current, max. number of poles (Tu=20°C) 26 A
Rated current, min. number of poles (Tu=40°C) 25 A
Rated current, max. number of poles (Tu=40°C) 21 A
Rated voltage for surge voltage class / pollution degree II/2 630 V
Rated voltage for surge voltage class / pollution degree III/2 500 V
Rated voltage for surge voltage class / pollution degree III/3 400 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 3 x 1s with 180 A
Clearance, min. 6.5 mm
Creepage distance, min. 8.1 mm

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 300 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 20 A
Rated current (Use group C / CSA) 20 A
Rated current (Use group D / CSA) 5 A

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 20 A
Rated current (Use group C / UL 1059) 20 A
Rated current (Use group D / UL 1059) 5 A
Clearance distance, min. 6.5 mm
Creepage distance, min. 11.2 mm
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 338 mm
VPE width 130 mm
VPE height 14 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Order No.: 1141090000
Type: SL 7.62HP/02/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141100000
Type: SL 7.62HP/03/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141110000
Type: SL 7.62HP/04/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141120000
Type: SL 7.62HP/05/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141130000
Type: SL 7.62HP/06/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141140000
Type: SL 7.62HP/07/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 7, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141150000
Type: SL 7.62HP/08/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141160000
Type: SL 7.62HP/09/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 9, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141170000
Type: SL 7.62HP/10/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141180000
Type: SL 7.62HP/11/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 11, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141190000
Type: SL 7.62HP/12/180LF 3.2 SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1141200000
Type: SL 7.62HP/02/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141220000
Type: SL 7.62HP/04/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141230000
Type: SL 7.62HP/05/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141240000
Type: SL 7.62HP/06/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141250000
Type: SL 7.62HP/07/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 7, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141260000
Type: SL 7.62HP/08/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141270000
Type: SL 7.62HP/09/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 9, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141280000
Type: SL 7.62HP/10/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141290000
Type: SL 7.62HP/11/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 11, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1141300000
Type: SL 7.62HP/12/180LF 3.2 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box