English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
WM JB PVM
         

General ordering data

Type WM JB PVM
Order No. 1110210000
Version Photovoltaics
GTIN (EAN) 4032248885763
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Length 162 mm
Length (inches) 6.378 inch
Width 77 mm
Width (inches) 3.031 inch
Height 29 mm
Height (inches) 1.142 inch
Net weight 0 g

Temperatures

Ambient temperature -40° C...+85° C

Technical data

Approvals TÜV Rheinland DIN EN 50548:2011 + A1:2013
Bypass diodes, type Diotec SK3040, Rectron SR3020, Vishay SBLB25L20CT
Cell-side ribbon cable connection Externally sprung tulip-shaped contact
Conductor cross-section, max. 6 mm²
Conductor cross-section, min. 4 mm²
Halogen No
Material RoHS compatible
Nominal current per PV module 10.5 A
Nominal voltage per PV module < 50 V
Number of bypass diodes
Pollution severity 3 (2 within the sealed area)
Protection degree IP65
Rated impulse withstand voltage 12 kV
Standards UL 1703
Strain relief Yes
System nominal voltage 1000 V DC / 600 V DC (UL)
Type of connection WM4 C field connector
UL 94 flammability rating 5VA
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 12

Classifications

eClass 6.2 27-14-01-90

Approvals

Approvals TUEV

Related products

There are no products in this group.