Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
V14 PushPull
V1 metal bayonet
V1 plastic bayonet
V4 PushPull
V5 Rockstar®
V6 SnapIn
Inserts
Sets - RJ45
Sets - hybrid
Empty housings
General ordering data
Version
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.
1085260000
Type
IE-BSS-V14M-RJ45-FJ-P
GTIN (EAN)
4032248850525
Qty.
10 pc(s).
Dimensions and weights
Net weight
46.58 g
Temperatures
Operating temperature
-40 °C...70 °C
General data
Connection 1
RJ45
Connection 2
IDC
Description of article
Variant 14 metal, IDC, PROFINET
Wiring
PROFINET
Seal material
EPDM
Colour
grey
Housing main material
Zinc diecast
Insulation cross-section, max.
1.6 mm
Category
Cat.5 (ISO/IEC 11801)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
5 mm
Sheath diameter, max.
10 mm
Type of mounting
2 screws
Shielding
360° all-round enclosure
Protection degree
IP67
Plugging cycles
750
Electrical properties
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
PoE / PoE+
conforming to IEEE 802.3bt
General standards
Certificate no. (cULus)
E316369
Connector standard
IEC 61076-3-117 Var. 14, IEC 60603-7-51
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Order No.:
1012170000
Type:
IE-PS-V14M-RJ45-FH-P
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1012160000
Type:
IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2768740000
Type:
IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1058270000
Type:
IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012320000
Type:
IE-BSS-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012310000
Type:
IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1058250000
Type:
IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Version
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.
1085260000
Type
IE-BSS-V14M-RJ45-FJ-P
GTIN (EAN)
4032248850525
Qty.
10 pc(s).
Operating temperature
-40 °C...70 °C
Connection 1
RJ45
Connection 2
IDC
Description of article
Variant 14 metal, IDC, PROFINET
Wiring
PROFINET
Seal material
EPDM
Colour
grey
Housing main material
Zinc diecast
Insulation cross-section, max.
1.6 mm
Category
Cat.5 (ISO/IEC 11801)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
5 mm
Sheath diameter, max.
10 mm
Type of mounting
2 screws
Shielding
360° all-round enclosure
Protection degree
IP67
Plugging cycles
750
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
PoE / PoE+
conforming to IEEE 802.3bt
Certificate no. (cULus)
E316369
Connector standard
IEC 61076-3-117 Var. 14, IEC 60603-7-51
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Order No.:
1012170000
Type:
IE-PS-V14M-RJ45-FH-P
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1012160000
Type:
IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2768740000
Type:
IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1058270000
Type:
IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012320000
Type:
IE-BSS-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012310000
Type:
IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1058250000
Type:
IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.