PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.
1069620000
Type
SHL-SMT 5.00/02GL 4.2BX
GTIN (EAN)
4032248825158
Qty.
150 pc(s).
Product data
IEC: 400 V UL: 300 V / 9 A / AWG 26 - AWG 12
Packaging
Box
Dimensions and weights
Height
14.4 mm
Height (inches)
0.567 inch
Width
10.4 mm
Width (inches)
0.409 inch
Length
22 mm
Length (inches)
0.866 inch
Net weight
1.85 g
System Parameters
Product family
OMNIMATE Housing - series CH20M
Type of connection
Board connection
Pitch in mm (P)
5 mm
Pitch in inches (P)
0.197 "
Number of poles
2
L1 in mm
5 mm
L1 in inches
0.197 "
Number of rows
1
Pin series quantity
1
Protection degree
IP20
Volume resistance
≤5 mΩ
Can be coded
Yes
Material data
Insulating material
LCP
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
175 ≤ CTI < 400
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-40 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-30 °C
Temperature range, installation, max.
120 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, max. number of poles (Tu=20°C)
10 A
Rated current, max. number of poles (Tu=40°C)
9 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-70153051
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
50 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
9 A
Rated current (Use group C / CSA)
9 A
Rated current (Use group D / CSA)
9 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
50 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
9 A
Rated current (Use group C / UL 1059)
9 A
Rated current (Use group D / UL 1059)
9 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Material data
Comparative Tracking Index (CTI)
175 ≤ CTI < 400
Insulating material
LCP
Insulating material group
IIIa
UL 94 flammability rating
V-0
General data
Colour
black
Colour chart (similar)
RAL 9011
Encapsulation option
No
Protection degree
IP20
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.