Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 70/95/2
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 27.00, Insulated: No, 232 A, Silver grey
Order No. 1063500000
Type WQV 70/95/2
GTIN (EAN) 4008190028329
Qty. 5 pc(s).

Dimensions and weights

Depth 61.6 mm
Depth (inches) 2.425 inch
Height 37 mm
Height (inches) 1.457 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 101.6 g

Temperatures

Storage temperature -25 °C...55 °C

Material data

Material tinned copper
Colour Silver grey

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Conductors for clamping (rated connection)

Tightening torque, max. 3 Nm

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 232 A
Rated current, multi-pole 192 A
Type Cross-connector

Dimensions

Pitch in mm (P) 27 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 232 A

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1063600000
Type: WQV 70/95/3
Version:
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 27.00, Insulated: No, 232 A, Silver grey