English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
OMNIMATE® sample service
CH20M (Component Housing IP20 Modular)
Weidmüller's new housing standard – represents the ideal platform for customised electronic applications.
BHZ 5.00/04/90LH BK/OR
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type BHZ 5.00/04/90LH BK/OR
Order No. 1063280000
Version PCB plug-in connector Orange release lever BHZ 5.00/04/90LH SN BK/OR BX
GTIN (EAN) 4032248814947
Qty. 78 pc(s).
Product data IEC: 400 V / 10 A / 0.2 - 2.5 mm²
UL: 300 V / 10 A / AWG 26 - AWG 12
Packaging Box
Availability Stock article

Dimensions and weights

Length 14.6 mm
Length (inches) 0.575 inch
Width 22.4 mm
Width (inches) 0.882 inch
Height 29 mm
Height (inches) 1.142 inch
Net weight 9.29 g

System specifications

Product family OMNIMATE Housing - series CH20M
Type of connection Clamping yoke connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 inch
No. of poles 4
L1 in mm 15 mm
L1 in inches 0.591 inch
Number of rows 1
Pin series quantity
Can be coded Yes
Tightening torque for screw flange, min. 0.4 Nm
Tightening torque for screw flange, max. 0.6 Nm
Plugging cycles 25
Packaging Box

Material data

Insulating material PA 66 GV30
Colour Black
Colour chart (similar) RAL 9011
Insulating material group II
CTI ≥ 400
Insulation resistance ≥ 108 Ω
UL 94 flammability rating V-0
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Max. relative humidity during storage 80 %
Operating temperature, min. 0 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. no. of poles (Tu=20°C) 10 A
Rated current, min. no. of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Clearance, min. 3 mm
Creepage distance, min. 3.2 mm

Rated data acc. to CSA

Rated voltage (Use group B) 300 V
Rated voltage (Use group C) 50 V
Rated voltage (use group D) 300 V
Rated current (use group B) 10 A
Rated current (use group C) 10 A
Rated current (use group D) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (use group B) 300 V
Rated voltage (use group C) 50 V
Rated voltage (use group D) 300 V
Rated current (use group B) 10 A
Rated current (use group C) 10 A
Rated current (use group D) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Downloads

Classifications

ETIM 4.0 EC002637
ETIM 5.0 EC002637
ETIM 6.0 EC002637
eClass 6.2 27-26-07-08
eClass 7.1 27-44-03-12
eClass 8.1 27-44-03-12
eClass 9.0 27-44-03-12
eClass 9.1 27-44-04-02

Notes

IPC conformity The products are developed, manufactured and delivered according to the internationally recognised IPC-A-610 standard, category "permissible". More extensive demands on the products can be evaluated on request.

Approvals

Approvals CURUS EAC
ROHS Conform
UL File Number Search E60693

Related products

No. of poles:
Colour of operational elements:
No. of poles: 2
Colour: Black
Type: BHZ 5.00/02/90LH BK/BK
Order No.: 1069330000
Colour of operational elements: Black
Delivery date on request
Version:
PCB plug-in connector Screw connection, Black release lever BHZ 5.00/02/90LH SN BK/BK BX
 
No. of poles: 2
Colour: Black
Type: BHZ 5.00/02/90LH BK/OR
Order No.: 1063260000
Colour of operational elements: Orange
Delivery date on request
Version:
PCB plug-in connector Orange release lever BHZ 5.00/02/90LH SN BK/OR BX
 
No. of poles: 2
Colour: Black
Type: BHZ 5.00/02/90LH BK/BL
Order No.: 1069360000
Colour of operational elements: Blue
Delivery date on request
Version:
PCB plug-in connector Blue release lever BHZ 5.00/02/90LH SN BK/BL BX
 
No. of poles: 3
Colour: Black
Type: BHZ 5.00/03/90LH BK/BK
Order No.: 1069340000
Colour of operational elements: Black
Delivery date on request
Version:
PCB plug-in connector Black release lever BHZ 5.00/03/90LH SN BK/BK BX
 
No. of poles: 3
Colour: Black
Type: BHZ 5.00/03/90LH BK/OR
Order No.: 1063270000
Colour of operational elements: Orange
Delivery date on request
Version:
PCB plug-in connector Orange release lever BHZ 5.00/03/90LH SN BK/OR BX
 
No. of poles: 3
Colour: Black
Type: BHZ 5.00/03/90LH BK/BL
Order No.: 1069370000
Colour of operational elements: Blue
Delivery date on request
Version:
PCB plug-in connector Blue release lever BHZ 5.00/03/90LH SN BK/BL BX
 
No. of poles: 4
Colour: Black
Type: BHZ 5.00/04/90LH BK/BK
Order No.: 1069350000
Colour of operational elements: Black
Stock article
Version:
PCB plug-in connector Black release lever BHZ 5.00/04/90LH SN BK/BK BX
 
No. of poles: 4
Colour: Black
Type: BHZ 5.00/04/90LH BK/BL
Order No.: 1069380000
Colour of operational elements: Blue
Delivery date on request
Version:
PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN BK/BL BX