Bus line, Connecting line, M12 / M12, Number of poles: 2, 5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No.
1062330500
Type
SAIL-M12WM12W-PB-5.0D
GTIN (EAN)
4032248812486
Qty.
1 pc(s).
Dimensions and weights
Net weight
393 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
1c533b66-fcff-4da5-b89f-fd55fbf5cb55
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
2 Mio
Bending radius, min., moving
12 x cable diameter
Bending radius, min., stationary
7.5 x cable diameter
Cable length
5 m
Colour coding
red, green
Configurable cable length
No
Core cross-section AWG
AWG 24
Halogen
No
Hybrid cable
No
Insulation
TPE
Irradiation crosslinked
No
Number of poles
2
Outer cladding in accordance with UL AWM style
20236 (80 °C / 30 V)
Outside diameter
7.8 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
violet
Shielded
Yes
Speed
3 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-20...60 °C
Temperature range, stationary
-40...70 °C
Welding spark resistance
No
Wire cross section (Print/Online)
PUR 0.25 mm² / PVC 0.34 mm²
General technical data
Coding
B-coded
Connection thread
M12 / M12
Contact material
Ni/Au
Contact surface
Gold-plated
Housing main material
PUR
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67
Rated current
4 A
Rated voltage
250 V
Temperature range of housing
-25…+80 °C
Threaded ring material
Brass, nickel-plated
Tightening torque
M12: 0.8 - 1.2 Nm
Version
pin, 90° - socket 90°
jumpered
No
Electrical properties
Rated voltage
250 V
General standards
Certificate no. (cULus)
E307231
Plug, left
Plug left
M12, B-coded, IP67, male contact, angled 90°, Plastic, shielded
Bus line, Connecting line, M12 / M12, Number of poles: 2, 1.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 10 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 3 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 1.5 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 10 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M12 / M12, Number of poles: 2, 3 m, pin, 90° - socket 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.