English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
www.weidmueller.com
  Product wizard  |   Product news  |   Help 
0
0
Quick access
OMNIMATE® sample service
OMNIMATE Power PCB terminals
High-power connections up to 150 A /1000 V
LXXX 15.00/01/90FR 4.5SN BK BX
         
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Order No. 1047600000
Type LXXX 15.00/01/90FR 4.5SN BK BX
Version PCB terminal, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
GTIN (EAN) 4032248783557
Qty. 20 pc(s).
Product data IEC: 1000 V / 150 A / 0.5 - 50 mm²
UL: 600 V / 127 A / AWG 20 - AWG 1
Packaging Box

Dimensions and weights

Net weight 34.9 g

System characteristics

Product family OMNIMATE Power - series LXXX
Wire connection method Clamping yoke connection
Mounting onto the PCB Solder connection
Conductor outlet direction 90°
Pitch in mm (P) 15 mm
Pitch in inches (P) 0.591 inch
No. of poles 1
Fitted by customer No
Number of rows 1
Solder pin length (l) 4.5 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 1.2 x 6.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 2.5 Nm
Tightening torque, max. 4 Nm
Clamping screw M 6
Stripping length 18 mm
L1 in mm 0 mm
L1 in inches 0 inch

Material data

Insulating material Wemid (PA)
Colour Black
UL 94 flammability rating V-0
CTI ≥ 600
Contact material Cu-Leg
Contact surface tinned
Contact base material Cu-Leg

Connectable conductors

Clamping range, rated connection, min. 0.5 mm²
Clamping range, rated connection, max. 50 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 1
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, max. H07V-R 50 mm²
Stranded, min. H07V-R 6 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 35 mm²
w. wire end ferrule, DIN 46228 pt 1, min 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 35 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 35 mm²

DIN IEC rating data

Rated current, min. no. of poles (TU=20°C) 150 A
Rated current, number of poles (Tu=40°C), min 150 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 1,000 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 8 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV

CSA rating data

Institute (CSA) icon
Rated voltage (Use group B) 600 V
Rated current (use group B) 127 A
Rated voltage (Use group C) 600 V
Rated current (use group C) 127 A
Rated voltage (use group D) 600 V
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 1

UL 1059 rating data

Institute (UR) icon
Rated voltage (use group B) 600 V
Rated current (use group B) 127 A
Rated voltage (use group C) 600 V
Rated current (use group C) 127 A
Rated voltage (use group D) 600 V
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 1

Notes

Notes
  • Additional colours on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • IP 20 from 16 mm² to 50 mm²

Classifications

ETIM 3.0 EC001284
eClass 6.2 27-26-11-01
eClass 7.1 27-44-04-01

Approvals

Approvals CSA GOSTME25 UR
ROHS Conform

Related products

No. of poles:
Colour:
No. of poles: 2
Solder pin length (l): 4.5 mm
Order No.: 1047610000
Type: LXXX 15.00/02/90FR 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 3
Solder pin length (l): 4.5 mm
Order No.: 1047620000
Type: LXXX 15.00/03/90FR 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 4
Solder pin length (l): 4.5 mm
Order No.: 1047630000
Type: LXXX 15.00/04/90FR 4.5SN BK BX
Contact surface: tinned
Colour: Black
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, Black, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 1
Solder pin length (l): 4.5 mm
Order No.: 1047680000
Type: LXXX 15.00/01/90FR 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 2
Solder pin length (l): 4.5 mm
Order No.: 1047690000
Type: LXXX 15.00/02/90FR 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 3
Solder pin length (l): 4.5 mm
Order No.: 1047700000
Type: LXXX 15.00/03/90FR 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
No. of poles: 4
Solder pin length (l): 4.5 mm
Order No.: 1047710000
Type: LXXX 15.00/04/90FR 4.5SN GY BX
Contact surface: tinned
Colour: Pebble grey
Packaging: Box
Version:
PCB terminal, 15.00 mm, No. of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, Pebble grey, Clamping yoke connection, Clamping range, rated connection, max.: 50 mm², Box
 
Follow us on:
Contact
Weidmüller Interface GmbH & Co. KG
Klingenbergstraße 16
D-32758 Detmold
 
E-mail: info@weidmueller.de
Fon: +49 5231 14-0
Fax: +49 5231 14-2083
Products
Modular terminals
Device connectivity - OMNIMATE
Heavy-duty connectors
Electronics
Electronics housing - OMNIMATE housing
Enclosure systems
Products
Identification systems
Sensor-Actuator Interface (SAI)
Tools
Active industrial Ethernet
Passive Industrial Ethernet
Application-specific solutions
Support & Service
Download-Feeds
CAE data
OMNIMATE® sample service