English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
WDU 6
         

Icon
Icon
Icon
 

General ordering data

Type WDU 6
Order No. 1020200000
Version Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Dark Beige
GTIN (EAN) 4008190163440
Qty. 100 pc(s).

Dimensions and weights

Width 7.9 mm
Width (inches) 0.311 inch
Height 60 mm
Height (inches) 2.362 inch
Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 47 mm
Weight 12 g
Net weight 12.75 g

Temperatures

Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour Dark Beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Max. voltage (ATEX) 690 V
Current (ATEX) 41 A
Wire cross section max. (ATEX) 6 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 41 A
Wire cross section max. (IECEX) 6 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex e II
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
Tightening torque (clamping screw for aluminium conductors) 0.8 Nm
Tightening torque (clamping screw for copper conductors) 0.8...1.6 Nm
End cover plate required Yes
Number of potentials
Number of levels
No. of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Mounting rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, solid, two clampable wires, min. 0.5 mm²
Cross-section for connected wire, solid, two clampable wires, max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 2.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 2.5 mm²

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size C (CSA) 50 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 0.8 Nm
Torque level with DMS electric screwdriver 3
Twin wire-end ferrules, max. 4 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Rating data

Rated cross-section 6 mm²
Rated voltage 800 V
Rated current 41 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 50 A
Voltage size C (UR) 600 V

Product information

Descriptive text ordering data 1000 VDC rated voltage tested.
For colour versions, see section on W-series Accessories - specific functions.
Descriptive text technical data Note max. current of terminal (57 A) when using WQV! Wire connection H07V-..10 and AWG 8 with tightening torque of 1.4-1.6 Nm.
Descriptive text accessories Cross-connections, socket and test plug, see section "W series accessories". Only 400 V with the use of shield bus LS 2.8 1056400000.

Downloads

Classifications

ETIM 3.0 EC000897
ETIM 4.0 EC000897
ETIM 5.0 EC000897
ETIM 6.0 EC000897
UNSPSC 30-21-18-11
eClass 5.1 27-14-11-20
eClass 6.2 27-14-11-20
eClass 7.1 27-14-11-20
eClass 8.1 27-14-11-20
eClass 9.0 27-14-11-20
eClass 9.1 27-14-11-20

Safety note

Safety notice Safety Information

Approvals

Approvals CE CSA CSAEX CURUSEX DEMKOATEX DETNORVER EAC GERMLLOYD IECEXULD INMETRO KEMAKEUR LLOYDSREG MARITREG NEMKO UR
ROHS Conform
UL File Number Search E60693

Related products

Type: WDU 6 BL
Order No.: 1020280000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Blue
 
Type: WDU 6 CUN
Order No.: 1025200000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Dark Beige
 
Type: WDU 6 GE
Order No.: 1040220000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Yellow
 
Type: WDU 6 GN
Order No.: 1020290000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Green
 
Type: WDU 6 GR
Order No.: 1039600000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Grey
 
Type: WDU 6 HV
Order No.: 1412970000
Version:
Feed-through terminal, Screw connection, 6 mm², 1000 V, 41 A, Dark Beige
 
Type: WDU 6 IR
Order No.: 1393350000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Dark Beige
 
Type: WDU 6 OR
Order No.: 1020260000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Orange
 
Type: WDU 6 RT
Order No.: 1020240000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Red
 
Type: WDU 6 SW
Order No.: 1020210000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Black
 
Type: WDU 6 WS
Order No.: 1039700000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, White
 
Type: WDU 6 PACK
Order No.: 1781740000
Version:
Feed-through terminal, Screw connection, 6 mm², 800 V, 41 A, Dark Beige