Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Order No.
1014100000
Type
WSI 6/2/LD 10-36V DC/AC
GTIN (EAN)
4008190156954
Qty.
25 pc(s).
Dimensions and weights
Depth
78.5 mm
Depth (inches)
3.091 inch
Depth including DIN rail
79.5 mm
Height
60 mm
Height (inches)
2.362 inch
Width
11.9 mm
Width (inches)
0.469 inch
Net weight
25.48 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Material data
Material
Wemid
Colour
dark beige
UL 94 flammability rating
V-0
System specifications
Version
Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
2.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max.
2.5 mm²
Additional technical data
Explosion-tested version
No
Number of similar terminals
1
Open sides
right
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
200039-1057876
Wire cross section max. (CSA)
6 AWG
Wire cross section min. (CSA)
20 AWG
Conductors for clamping (additional connection)
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.