HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
Order No.
1003100000
Type
HDC HQM TSLU 1PG21
GTIN (EAN)
4032248698035
Qty.
1 pc(s).
Dimensions and weights
Depth
50 mm
Depth (inches)
1.969 inch
Height
61 mm
Height (inches)
2.402 inch
Width
35 mm
Width (inches)
1.378 inch
Net weight
168 g
Temperatures
Limit temperature
-40 °C ... 125 °C
Environmental Product Compliance
REACH SVHC
Potassium perfluorobutane sulfonate 29420-49-3
SCIP
2f94735a-9fba-4903-842f-4fb9aa902310
Chemical resistance
Substance
Acetone
Chemical resistance
Conditionally resistant
Substance
Drilling oil
Chemical resistance
Resistant
Substance
Diesel
Chemical resistance
Resistant
Substance
Ethyl alcohol
Chemical resistance
Resistant
Substance
Transmission oil
Chemical resistance
Resistant
Substance
Hydraulic oil
Chemical resistance
Resistant
Substance
Coolant
Chemical resistance
Resistant
Substance
Petroleum benzine
Chemical resistance
Resistant
Substance
Sweat
Chemical resistance
Resistant
Substance
Premium gasoline
Chemical resistance
Conditionally resistant
Substance
Water
Chemical resistance
Resistant
Substance
UV
Chemical resistance
Unstable
Substance
Ozone
Chemical resistance
Unstable
Dimensions
Cable entry
w. thread
Height of housing B
61 mm
Total length housing
50 mm
Width housing C
29 mm
General data
EMC housings
Yes
Housing main material
Zinc diecast
Protection degree
IP65 (in plugged condition)
Series
HQ
Surface finish
nickel-plated
Version
BG
HQ
Cable entry
w. thread
Clamp version
Side-locking clamp
Colour (RAL)
RAL 7001
Design
Standard
Design of housing
Cable entry from side, Plug housing
Design of locking system
Side-locking clamp on lower side
External thread
PG 21
Number of cable entry on top
0
Number of cable entry sideways
1
Size
HQ
Size of cable entries
PG 21
Suitable for ModuPlug®
No
Top part/bottom part/lid
upper part
Type
Plug
Important note
Product information
The HQ metal housings have an internal plastic insert which ensures that the electrical conductor is not directly connected to the metal housing. The housing is therefore insulated.
The HQ metal housings have an internal plastic insert which ensures that the electrical conductor is not directly connected to the metal housing. The housing is therefore insulated.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.