OMNIMATE component libraries
Complete component libraries for your PCB design software
BL-I/O 3.50/30LR PNP LED SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type BL-I/O 3.50/30LR PNP LED SN BK BX
Order No. 1000570000
Version PCB plug-in connector, female plug, 3.50 mm, No. of poles: 30, 180°, PUSH IN, Clamping range, rated connection, max.: 1.5 mm², Box
GTIN (EAN) 4032248838073
Qty. 20 pc(s).
Product data IEC: / 2.2 A / 0.2 - 1.5 mm²
UL: 50 V / 5 A / AWG 24 - AWG 16
Packaging Box

Dimensions and weights

Net weight 23.15 g

System parameters

Product family OMNIMATE Signal - series BL/SL 3.50
Type of connection Field connection
Wire connection method PUSH IN
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 inch
Conductor outlet direction 180°
No. of poles 30
L1 in mm 31.5 mm
L1 in inches 1.24 inch
Number of rows 1
Pin series quantity
Rated cross-section 1 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP 20
Can be coded Yes
Stripping length 8 mm
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
push-in force/pole 8 N
Withdrawal force per pole 3 N
Packaging Box

Material data

Insulating material PBT
Colour Black
Colour chart (similar) RAL 9011
Insulating material group IIIa
CTI ≥ 200
Insulation resistance ≥ 108 Ω
UL 94 flammability rating V-0
Contact base material Copper alloy
Contact material Copper alloy
Contact surface tinned
Storage temperature, min. -25 °C
Storage temperature, max. 55 °C
Max. relative humidity during storage 80 %
Operating temperature, min. -50 °C
Operating temperature, max. 75 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 75 °C

Conductors suitable for connection

Clamping range, rated connection, min. 0.2 mm²
Clamping range, rated connection, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 24
Wire connection cross section AWG, max. AWG 16
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
w. wire end ferrule, DIN 46228 pt 1, min 0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1 mm²
Plug gauge acc. to EN 60999 a x b; Ø 2.4 mm x 1.5 mm; 1.9mm

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. no. of poles (Ta = 20°C) 2.2 A
Rated current, max. no. of poles (Ta = 20°C) 2 A
Rated current, min. no. of poles (Ta = 40°C) 2.2 A
Rated current, max. no. of poles (Ta = 40°C) 2 A
Rated voltage for surge voltage class / pollution degree III/3 50 V
Rated impulse voltage for surge voltage class/ contamination degree III/3 0.8 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Rated voltage (Use group B) 50 V
Rated voltage (use group D) 50 V
Rated current (use group B) 5 A
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 22
Wire cross-section, AWG, max. AWG 16

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (use group B) 50 V
Rated voltage (use group D) 50 V
Rated current (use group B) 5 A
Rated current (use group D) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Downloads

Classifications

ETIM 3.0 EC001284
ETIM 4.0 EC002637
ETIM 5.0 EC002637
ETIM 6.0 EC002637
eClass 6.2 27-26-07-04
eClass 7.1 27-44-04-02
eClass 8.1 27-44-04-02
eClass 9.0 27-44-04-02
eClass 9.1 27-44-04-02

Notes

Notes
  • Additional colours on request
  • P on drawing = pitch
  • Crimp shape A for wire-end ferrules with crimping tools PZ 1,5 (order no. 9005990000) or PZ 6/5 (order no. 9011460000) for larger wire cross-sections recommended.
  • Total load-carrying capacity of the potential bridges when feeding with 1.5 mm² is max. 17.5 A (so the capacity is 2.18 A for poles 2 through 9)
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Conductor < 0.2 mm² tinned
  • Max. outer diameter of the conductor: 2.9 mm
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • LED operating voltage: 10 - 30V; LED operating current: 0.8mA at 24V
IPC conformity The products are developed, manufactured and delivered according to the internationally recognised IPC-A-610 standard, category "permissible". More extensive demands on the products can be evaluated on request.

Approvals

Approvals EAC UR
ROHS Conform
UL File Number Search E60693

Related products

Colour:
Colour: Black
Type: BL-I/O 3.50/30F PNP LED SN BK BX
Order No.: 1789110000
No. of poles: 30
Version:
PCB plug-in connector, female plug, 3.50 mm, No. of poles: 30, 180°, PUSH IN, Clamping range, rated connection, max.: 1.5 mm², Box
 
Colour: Light Grey
Type: BL-I/O 3.50/30F PNP LED SN LTGY BX
Order No.: 1965970000
No. of poles: 30
Version:
PCB plug-in connector, female plug, 3.50 mm, No. of poles: 30, 180°, PUSH IN, Clamping range, rated connection, max.: 1.5 mm², Box
 
Colour: Black
Type: BL-I/O 3.50/30FP PNP LED SN BK BX
Order No.: 1789100000
No. of poles: 30
Version:
PCB plug-in connector, female plug, 3.50 mm, No. of poles: 30, 180°, PUSH IN, Clamping range, rated connection, max.: 1.5 mm², Box