Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AST 1 6.3/2.8
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
Order No. 0478260000
Type AST 1 6.3/2.8
GTIN (EAN) 4008190003043
Qty. 50 pc(s).

Dimensions and weights

Depth 46 mm
Depth (inches) 1.811 inch
Height 58 mm
Height (inches) 2.283 inch
Width 6.5 mm
Width (inches) 0.256 inch
Net weight 10.84 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version With cable lug connection F2.8, With cable lug connection F6.3, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-142
Current size C (CSA) 16 A
Voltage size C (CSA) 300 V

Conductors for clamping (additional connection)

Connection type, additional connection Flat-blade connection

Conductors for clamping (rated connection)

Clamping range, max. 2.5 mm²
Clamping range, min. 0.5 mm²
Connection direction top
Number of connections
Type of connection Flat-blade connection
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 61210, In accordance with IEC 60947-7-1

Other connections

Cable-lug connection Slotted
Rated cross-section spade connector 2.8 mm 1 mm²
Rated cross-section spade connector 6.3 mm 2.5 mm²

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 20 A
Current at maximum wires 20 A
Standards IEC 61210, In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Current size C (UR) 13 A
Voltage size C (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE CSA DETNORVER UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0478220000
Type: AST 1 6.3/2.8 KRG
Version:
Feed-through terminal block, Flat-blade connection, 2.5 mm², 500 V, 20 A, Number of connections: 4
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0249100000
Type: KMVF LI 6.3 EP/SW
Version:
Feed-through terminal block, Flat-blade connection, 2.5 mm², 800 V, 16 A, Number of connections: 2
 
Order No.: 0249200000
Type: KMVF RE 6.3 EP/SW
Version:
Feed-through terminal block, Flat-blade connection, 2.5 mm², 800 V, 16 A, Number of connections: 2