Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DEK 6 FS 1-50
         

Icon
Icon
Icon
 

General ordering data

Version Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
Order No. 0468760001
Type DEK 6 FS 1-50
GTIN (EAN) 4008190139216
Qty. 500 pc(s).

Dimensions and weights

Height 5 mm
Height (inches) 0.197 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 0.06 g

Temperatures

Operating temperature range -40...100 °C

General data

Application/manufacturer Weidmueller
Colour white
Colour of printing black
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 Card = Terminal marker
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Orientation of print vertical
Printed characters Numbers
Printing method MC Laser
UL 94 flammability rating V-2
Width 6 mm

Connector markers

Pitch in mm (P) 6 mm

Downloads

Classifications

ETIM 6.0 EC000761
ETIM 7.0 EC000761
ETIM 8.0 EC000761
ETIM 9.0 EC000761
ECLASS 9.0 27-14-11-37
ECLASS 9.1 27-14-11-37
ECLASS 10.0 27-14-11-37
ECLASS 11.0 27-28-11-01
ECLASS 12.0 27-28-11-01
ECLASS 13.0 27-28-11-01

Approvals

ROHS Conform

Related products

Order No.: 0468760051
Type: DEK 6 FS 51-100
Version:
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
 
Order No.: 0468760101
Type: DEK 6 FS 101-150
Version:
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white