English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
Magyar
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
TS 32X16.2 2M/CU/BK
         

Icon
 

General ordering data

Available until 2010-02-01
Type TS 32X16.2 2M/CU/BK
Order No. 0364300000
Version Mounting rail, TS 32, without slot, Copper, untreated, 2000 mm
GTIN (EAN) 4008190026806
Qty. 2 m

Dimensions and weights

Length 2,000 mm
Length (inches) 78.74 inch
Height 33 mm
Height (inches) 1.299 inch
Depth 16.2 mm
Depth (inches) 0.638 inch
Net weight 5 g

Material data

Material Copper
Surface finish untreated
Colour Grey

System specifications

Version without slot
Mounting rail TS 32

Additional technical data

Installation advice Direct mounting
Type of mounting Screwed

Mounting rail

Max. permitted rated current for PEN function 269 A
Short circuit strength corresponds to E-Cu wire 120 mm²
Thickness 2.1 mm

Rating data

Standards DIN EN 60715

Classifications

ETIM 3.0 EC001285
ETIM 4.0 EC001285
ETIM 5.0 EC001285
ETIM 6.0 EC001285
UNSPSC 30-21-18-01
eClass 5.1 27-14-06-04
eClass 6.2 27-14-11-43
eClass 7.1 27-14-11-43
eClass 8.1 27-14-11-43
eClass 9.0 27-14-11-43

Approvals

ROHS Conform

Related products

Type: TS 32X15 2M/AL/BK
Order No.: 0169300000
Version:
Mounting rail, TS 32, without slot, Aluminium, untreated, 2000 mm
 
Type: TS 32X15 2M/CRN
Order No.: 0293220000
Version:
Mounting rail, TS 32, without slot, Stainless steel, untreated, 2000 mm
 
Type: TS 32X15 2M/ST/ZN
Order No.: 0122800000
Version:
Mounting rail, TS 32, without slot, Steel, galvanized, 2000 mm
 
Type: TS 32X15/LL 2M/ST/ZN
Order No.: 0514400000
Version:
Mounting rail, TS 32, with slot, Steel, galvanized, 2000 mm