Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKD 2.5/35
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
Order No. 0268860000
Type SAKD 2.5/35
GTIN (EAN) 4008190136284
Qty. 100 pc(s).
Alternative product 1023700000

Dimensions and weights

Depth 38 mm
Depth (inches) 1.496 inch
Height 44 mm
Height (inches) 1.732 inch
Width 5 mm
Width (inches) 0.197 inch
Net weight 5.98 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-115
Current size C (CSA) 20 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²
Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.33 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Twin wire-end ferrules, max. 1 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 24 A
Current at maximum wires 30 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 28 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 28 AWG
Current size C (UR) 20 A
Voltage size C (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE CSA DETNORVER UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0499560000
Type: SAK 2.5/10/35
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, Number of poles: 10, 6.1 mm, beige / yellow
 
Order No.: 0380460000
Type: SAK 2.5/35
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 0380480000
Type: SAK 2.5/35 BL
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 2566520000
Type: SAK 2.5/35 BR
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 2566540000
Type: SAK 2.5/35 DBL
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2572440000
Type: SAK 2.5/35 GN
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 2572430000
Type: SAK 2.5/35 GR
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 2566460000
Type: SAK 2.5/35 OR
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 2566530000
Type: SAK 2.5/35 RT
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 2566510000
Type: SAK 2.5/35 SW
Version:
Feed-through terminal block, 2.5 mm², 24 A, Number of connections: 2
 
Order No.: 0268880000
Type: SAKD 2.5/35 BL
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2