Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS F50 LP2N 5/50
         

Icon
Icon
 

General ordering data

Version Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
Order No. 0224561001
Type RS F50 LP2N 5/50
GTIN (EAN) 4032248047031
Qty. 1 pc(s).

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 87 mm
Height (inches) 3.425 inch
Width 145 mm
Width (inches) 5.709 inch
Net weight 260 g

Temperatures

Storage temperature -40...60 °C
Operating temperature 0...55 °C

Connection Data

Connection (field side) LL2N 5.08 mm
Connection on control side Plug-in connector in acc. with IEC60603-13 / DIN41651
Earthing No
Number of poles (control side) 50-pole

Rating data

Rated voltage 60 V AC / 75 V DC
Rated current per connection 1 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage 100 V
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E141197

Related products

Order No.: 0224961001
Type: RS F10 LP2N 5/10
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
 
Order No.: 0225061001
Type: RS F14 LP2N 5/14
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
 
Order No.: 0225161001
Type: RS F16 LP2N 5/16
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
 
Order No.: 0224261001
Type: RS F20 LP2N 5/20
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
 
Order No.: 0224861001
Type: RS F26 LP2N 5/26
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
 
Order No.: 0224361001
Type: RS F34 LP2N 5/34
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
 
Order No.: 0224461001
Type: RS F40 LP2N 5/40
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
 
Order No.: 0224661001
Type: RS F60 LP2N 5/60
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
 
Order No.: 0224761001
Type: RS F64 LP2N 5/64
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection