|
|
|
General ordering data |
|
Order No. |
0139160000 |
|
Type |
SAK 70/35 |
|
GTIN (EAN) |
4008190088552 |
|
Qty. |
10 pc(s). |
|
|
Dimensions and weights |
|
Length |
75 mm |
|
Width |
22 mm |
|
Height |
87 mm |
|
Height of lowest version |
87 mm |
|
Net weight |
157.1 g |
|
|
Temperatures |
|
Continuous operating temp., min. |
-50 °C |
|
Continuous operating temp., max. |
100 °C |
|
|
Product information |
|
Descriptive text technical data |
Tightening torque for 70 mm² stranded = 12 Nm. |
|
|
Additional technical data |
|
Explosion-tested version |
No |
|
Number of similar terminals |
1 |
|
Open sides |
right |
|
Type of mounting |
Clamped |
|
Version |
Double terminal |
|
|
CSA ratings data |
|
Certificate No. (CSA) |
12400-136 |
|
Voltage size C (CSA) |
600 V |
|
Current size C (CSA) |
150 A |
|
Wire cross section max. (CSA) |
00 AWG |
|
Wire cross section min. (CSA) |
4 AWG |
|
|
Clampable wires (additional connection) |
|
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. |
16 mm² |
|
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. |
35 mm² |
|
|
Clampable wires (rated connection) |
|
Type of connection |
Screw connection |
|
Stripping length |
24 mm |
|
Blade size |
S6 (DIN 6911) |
|
Connection direction |
on side |
|
Number of connections |
2 |
|
Clamping range, rated connection, min. |
16 mm² |
|
Clamping range, rated connection, max. |
70 mm² |
|
Clamping screw |
M 8 |
|
Tightening torque, min. |
60 Nm |
|
Tightening torque, max. |
12 Nm |
|
Gauge to IEC 60947-1 |
B11 |
|
Wire connection cross section, solid core, max. rated connection |
16 mm² |
|
Wire connection cross section, solid core max. rated connection |
16 mm² |
|
Wire connection cross section, stranded, rated connection, min. |
16 mm² |
|
Wire connection cross section, stranded, rated connection, max. |
70 mm² |
|
Wire connection cross section, finely stranded, max. |
70 mm² |
|
Wire connection cross-section, finely stranded, min. |
16 mm² |
|
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, rated connection, min. |
16 mm² |
|
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, rated connection, max. |
35 mm² |
|
Wire connection cross section AWG, min. |
AWG 4 |
|
Wire connection cross section AWG, max. |
AWG 2/0 |
|
|
Dimensions |
|
TS 35 offset |
19.5 mm |
|
|
Rated data |
|
Rated cross-section |
70 mm² |
|
Rated voltage |
1,000 V |
|
Rated impulse withstand voltage |
8 kV |
|
Rated current |
192 A |
|
Current at maximum wires |
192 A |
|
Standards |
IEC 60947-7-1 |
|
Pollution severity |
3 |
|
|
Strap connection |
|
Band 1, No. of layers, min. |
3: 9 x 0.8 |
|
Band 1, No. of layers, max. |
6: 9 x 0.8 |
|
Band 2, No. of layers, min. |
6: 13 x 0.5 |
|
|
UL ratings data |
|
Certificate No. (UR) |
E60693VOL1SEC14 |
|
Voltage size C (UR) |
600 V |
|
Current size C (UR) |
150 A |
|
Conductor size Factory wiring max. (UR) |
00 AWG |
|
Conductor size Factory wiring min. (UR) |
4 AWG |
|
Conductor size Field wiring max. (UR) |
00 AWG |
|
Conductor size Field wiring min. (UR) |
4 AWG |
|
|
Material data |
|
Insulating material |
PA 66 |
|
Material |
PA 66 |
|
Colour |
Beige |
|
UL 94 flammability rating |
V-2 |
|
|
System specifications |
|
Product family |
SAK Series |
|
Type of connection |
Screw connection |
|
Connection direction |
on side |
|
Number of levels |
1 |
|
Number of connections |
2 |
|
No. of clamping points per level |
2 |
|
Levels cross-connected internally |
No |
|
Mounting rail |
TS 35 |
|
End cover plate required |
Yes |
|
|
Classifications |
|
ETIM 2.0 |
EC000897 |
|
ETIM 3.0 |
EC000897 |
|
UNSPSC |
30-21-18-11 |
|
eClass 4.1 |
27-14-11-20 |
|
eClass 5.1 |
27-14-11-20 |
|
eClass 6.2 |
27-14-11-20 |
|
eClass 7.1 |
27-14-11-20 |
|
There are no products in this group.
|
Order No. |
0139160000 |
|
Type |
SAK 70/35 |
|
GTIN (EAN) |
4008190088552 |
|
Qty. |
10 pc(s). |
|
Length |
75 mm |
|
Width |
22 mm |
|
Height |
87 mm |
|
Height of lowest version |
87 mm |
|
Net weight |
157.1 g |
|
Continuous operating temp., min. |
-50 °C |
|
Continuous operating temp., max. |
100 °C |
|
Descriptive text technical data |
Tightening torque for 70 mm² stranded = 12 Nm. |
|
Explosion-tested version |
No |
|
Number of similar terminals |
1 |
|
Open sides |
right |
|
Type of mounting |
Clamped |
|
Version |
Double terminal |
|
Certificate No. (CSA) |
12400-136 |
|
Voltage size C (CSA) |
600 V |
|
Current size C (CSA) |
150 A |
|
Wire cross section max. (CSA) |
00 AWG |
|
Wire cross section min. (CSA) |
4 AWG |
|
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. |
16 mm² |
|
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. |
35 mm² |
|
Type of connection |
Screw connection |
|
Stripping length |
24 mm |
|
Blade size |
S6 (DIN 6911) |
|
Connection direction |
on side |
|
Number of connections |
2 |
|
Clamping range, rated connection, min. |
16 mm² |
|
Clamping range, rated connection, max. |
70 mm² |
|
Clamping screw |
M 8 |
|
Tightening torque, min. |
60 Nm |
|
Tightening torque, max. |
12 Nm |
|
Gauge to IEC 60947-1 |
B11 |
|
Wire connection cross section, solid core, max. rated connection |
16 mm² |
|
Wire connection cross section, solid core max. rated connection |
16 mm² |
|
Wire connection cross section, stranded, rated connection, min. |
16 mm² |
|
Wire connection cross section, stranded, rated connection, max. |
70 mm² |
|
Wire connection cross section, finely stranded, max. |
70 mm² |
|
Wire connection cross-section, finely stranded, min. |
16 mm² |
|
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, rated connection, min. |
16 mm² |
|
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, rated connection, max. |
35 mm² |
|
Wire connection cross section AWG, min. |
AWG 4 |
|
Wire connection cross section AWG, max. |
AWG 2/0 |
|
Rated cross-section |
70 mm² |
|
Rated voltage |
1,000 V |
|
Rated impulse withstand voltage |
8 kV |
|
Rated current |
192 A |
|
Current at maximum wires |
192 A |
|
Standards |
IEC 60947-7-1 |
|
Pollution severity |
3 |
|
Band 1, No. of layers, min. |
3: 9 x 0.8 |
|
Band 1, No. of layers, max. |
6: 9 x 0.8 |
|
Band 2, No. of layers, min. |
6: 13 x 0.5 |
|
Certificate No. (UR) |
E60693VOL1SEC14 |
|
Voltage size C (UR) |
600 V |
|
Current size C (UR) |
150 A |
|
Conductor size Factory wiring max. (UR) |
00 AWG |
|
Conductor size Factory wiring min. (UR) |
4 AWG |
|
Conductor size Field wiring max. (UR) |
00 AWG |
|
Conductor size Field wiring min. (UR) |
4 AWG |
|
Insulating material |
PA 66 |
|
Material |
PA 66 |
|
Colour |
Beige |
|
UL 94 flammability rating |
V-2 |
|
Product family |
SAK Series |
|
Type of connection |
Screw connection |
|
Connection direction |
on side |
|
Number of levels |
1 |
|
Number of connections |
2 |
|
No. of clamping points per level |
2 |
|
Levels cross-connected internally |
No |
|
Mounting rail |
TS 35 |
|
End cover plate required |
Yes |
|
ETIM 2.0 |
EC000897 |
|
ETIM 3.0 |
EC000897 |
|
UNSPSC |
30-21-18-11 |
|
eClass 4.1 |
27-14-11-20 |
|
eClass 5.1 |
27-14-11-20 |
|
eClass 6.2 |
27-14-11-20 |
|
eClass 7.1 |
27-14-11-20 |
There are no products in this group.
|
|