Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAK 10 KRG
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
Order No. 0110020000
Type SAK 10 KRG
GTIN (EAN) 4008190047214
Qty. 100 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-12-31
Alternative product 0110060000

Dimensions and weights

Depth 49 mm
Depth (inches) 1.929 inch
Height 40 mm
Height (inches) 1.575 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 22.68 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

Rating data IECEx/ATEX

Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 154685-1501714
Current size C (CSA) 65 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 16 AWG

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 1.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 12 mm
Tightening torque, max. 2.4 Nm
Tightening torque, min. 2 Nm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 0.75 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 14
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

General

Rail TS 32
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 14

Rating data

Rated cross-section 10 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 57 A
Current at maximum wires 76 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 6 AWG
Conductor size Factory wiring min. (UR) 14 AWG
Conductor size Field wiring max. (UR) 6 AWG
Conductor size Field wiring min. (UR) 14 AWG
Current size C (UR) 60 A
Voltage size C (UR) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE CSA KEMAKEUR LLOYDSREG UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0110060000
Type: SAK 10
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 0110080000
Type: SAK 10 BL
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 0259920000
Type: SAKB 10 C
Version:
Feed-through terminal block, Screw connection, 10 mm², 500 V, 57 A, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0126700000
Type: SAKH 10 EP/SW
Version:
Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2
 
Order No.: 9502610000
Type: SAKK 10
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 1598090000
Type: SAKK 10 KER/WS
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2