Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAK 2.5/TC CH
         

Icon
Icon
 

General ordering data

Version Thermocouple terminal, Screw connection, 2.5, beige / yellow
Order No. 0107260000
Type SAK 2.5/TC CH
GTIN (EAN) 4008190113711
Qty. 25 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Height 36.5 mm
Height (inches) 1.437 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 8.63 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Thermocouple, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 4 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 60584, IEC 60947-7-1

Rating data

Rated cross-section 2.5 mm²
Standards IEC 60584, IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000904
ETIM 7.0 EC000904
ETIM 8.0 EC000904
ETIM 9.0 EC000904
ECLASS 9.0 27-14-11-42
ECLASS 9.1 27-14-11-42
ECLASS 10.0 27-14-11-42
ECLASS 11.0 27-14-11-42
ECLASS 12.0 27-14-11-42
ECLASS 13.0 27-25-01-15

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 0107160000
Type: SAK 2.5/TC AL
Version:
Thermocouple terminal, Screw connection, 2.5, beige / yellow
 
Order No.: 0190060000
Type: SAK 2.5/TC FE
Version:
Thermocouple terminal, Screw connection, 2.5, beige / yellow