Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VDATA CAT6
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
Order No. 1348590000
Type VDATA CAT6
GTIN (EAN) 4050118153002
Qty. 1 pc(s).

Dimensions and weights

Depth 46 mm
Depth (inches) 1.811 inch
Height 75 mm
Height (inches) 2.953 inch
Width 19 mm
Width (inches) 0.748 inch
Net weight 137 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...80 °C
Humidity 0...95 % (no condensation)

Rated data UL

Certificate No. (UL) E311081
Rated Voltage UN 48 V
Voltage Breakdown (VDC) L-G 72 V - 120 V
Voltage Breakdown (VDC) L-L 53 V - 73 V
Voltage type DC

General data

Colour Silver grey
Design miscellaneous, Adapter plug
Operating altitude ≤ 2000 m
Protection degree IP20
Rail TS 35 x 15, TS 35 x 7.5
Segment Data surge protection
Suitable for RJ45 plug
Version Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 10 kA
Discharge current In (8/20µs) wire-PE 10 kA
Discharge current, Iimp (10/350 µs) 1 kA
Frequency range, max. 250 MHz
Insertion loss ≤ 1 dB @ 250 MHz
Lightning test current, Iimp (10/350 µs) Wire-PE 1 kA
Max. continuous voltage, Uc (AC) 48 V
Max. continuous voltage, Uc (DC) 50 V
Protection level, UP wire - PE 550 V
Protection level, UP wire - wire 150 V
Rated current IN 1 A
Rated voltage (DC) 48 V
Requirements category acc. to IEC 61643-21 D1, C1, C2, C3
Response time < 1 ns
Signal transmission properties (-3 dB) 250 kHz
Standards IEC 61643-21, UL
Suitable for RJ45 plug
Surge current-carrying capacity C2 10 kA
Surge current-carrying capacity D1 1 kA 10/350 μs
Voltage type AC/DC
Volume resistance <0.1 Ω
Wire-PE capacitance @ 1 MHz, 1 Vrms 20 pF
Wire-wire capacitance @ 1 MHz, 1 Vrms 30 pF

Connection data

Wire connection method RJ45-Port
Type of connection RJ45-Port

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: RJ45-Port
Order No.: 2916360000
Type: VDATA CAT5E