Passive isolator, Input current loop feed, 2-channel, Input : 2 x 0(4) - 20 mA, Output : 2 x 0(4) - 20 mA
Order No.
1176080000
Type
ACT20M-2CI-2CO-ILP-S
GTIN (EAN)
4032248970001
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
97 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTBF
699 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
0...20 mA, 4…20mA
Input voltage
> 3 V @ 20 mA
Number of inputs
2
Sensor
Current source
Voltage drop, current input
1.25 V + 0.015 Vout @25°C
Output
Cut-off frequency (-3 dB)
100 Hz
Load impedance current
≤600 Ω (channel 1 + 2)
Number of outputs
2
Output current
0...20 mA, 4...20 mA
Type
active, connected control must be passive
General data
Accuracy
<0.1 % of measuring range
Configuration
none
Galvanic isolation
2-way isolator
Power consumption
30 mW per channel
Rail
TS 35
Step response time
≤ 5 ms
Temperature coefficient
≤ 0.01 % / °C
Voltage supply
Loop powered, via 4…20 mA input
Insulation coordination
EMC standards
IEC 61326-1, NE 21
Galvanic isolation
2-way isolator
Insulation voltage
2.5 kVeff /1 min.
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
II
Data for Ex applications (ATEX)
Installation location
Device installed in safe area, zone 2
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
EMC conformity and approvals
EMC standards
IEC 61326-1, NE 21
Standards
IEC 61010-1
Important note
Product information
The ACT20M-CI-CO-ILP-S passive isolator isolates standard analogue current signals. An analogue input current signal is linearly converted to an analogue output current signal and is galvanically isolated. Power is supplied through the input measuring circuit (input loop-powered).
The passive isolator ACT20M-2CI-2CO-ILP-S offers the same functionality, but has two galvanically isolated channels.
Standard signal passive isolator 2-channel passive isolator in 6.1 mm width input-loop powered, for transmitting and isolating analogue DC current signals 0/4...20 mA.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0/4...20 mA Output 0/4...20 mA Load resistance < 600 Ohm Transmission error < 0,1 % v. E. Limit frequency 100 Hz Auxiliary power 0/4...20 mA input current loop Power loss approx. 1.3 W Ambient temperature range -25 °C...+70 °C
Isolation EN 61010-1, 2-way isolation up to 2.5 kV AC/DC Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
TypeACT20M-2CI-2CO-ILP-S
Short specification
Standard signal passive isolator 2-channel signal passive isolator in 6.1 mm width with input current loop feed, for transmitting and isolating analogue DC current signals from 0/4 to 20 mA
The ACT20M-CI-CO-ILP-S passive isolator isolates standard analogue current signals. An analogue input current signal is linearly converted to an analogue output current signal and is galvanically isolated. Power is supplied through the input measuring circuit (input loop-powered).
The passive isolator ACT20M-2CI-2CO-ILP-S offers the same functionality, but has two galvanically isolated channels.
Standard signal passive isolator 2-channel passive isolator in 6.1 mm width input-loop powered, for transmitting and isolating analogue DC current signals 0/4...20 mA.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0/4...20 mA Output 0/4...20 mA Load resistance < 600 Ohm Transmission error < 0,1 % v. E. Limit frequency 100 Hz Auxiliary power 0/4...20 mA input current loop Power loss approx. 1.3 W Ambient temperature range -25 °C...+70 °C
Isolation EN 61010-1, 2-way isolation up to 2.5 kV AC/DC Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
TypeACT20M-2CI-2CO-ILP-S
Short specification
Standard signal passive isolator 2-channel signal passive isolator in 6.1 mm width with input current loop feed, for transmitting and isolating analogue DC current signals from 0/4 to 20 mA
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.