Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20M-UI-AO-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Temperature converter, universal, DC U/I signals, Temperature RTD/TC, Input : universal U, I, R,ϑ, Output : I / U
Order No. 1176030000
Type ACT20M-UI-AO-S
GTIN (EAN) 4032248970070
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 112.5 mm
Height (inches) 4.429 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 176 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input current configurable, 0...20 mA, 4…20mA
Input resistance, voltage > 10 MΩ
Input voltage configurable, 0(2)…10 V, 0(1)…5 V, 0…1 V DC, 0,2…1 V DC
Number of inputs 1
Potentiometer 10…100 kΩ
Resistance 0…10 kΩ
Sensor Thermocouples: B / C / E / J / K / L / N / R / S / T / W3 / W5
- 200...+ 2300 °C depending on thermocouple, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, 2-/3-/4-wire
Sensor supply > 15 V DC at 20 mA
Temperature input range Configurable, min. measurement range 10°C (RTD), min. measurement range 50°C (TC), PT100: -200°C…850 °C, NI100: -60°C…+250 °C, TC type: B (0…+1820 °C), E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C), Details under Downloads "Measuring range Table ACT20M-UI-AO"
Voltage drop, current input <3 V

Output

Cut-off frequency (-3 dB) 100 Hz
Load impedance current ≤ 600 Ω, @ max 28mA
Number of outputs 1
Output current configurable, 0...20 mA, 4...20 mA, 20…0 mA, 20…4 mA, downscale (3,5 mA), upscale (23 mA), in case of sensor error
Output voltage, note configurable, 0(2)...10 V, 0(1)...5 V, 0(0,2)…1 V, 1…(0,2)0 V, 5…(1)0 V, 10…(2)0 V, downscale (0 V), upscale (11 V), in case of sensor error
Type active, connected control must be passive
Wire break detection Yes, if using RTD / POT / TC
load impedance voltage ≥ 10 kΩ

General data

Accuracy <0.1 % of measuring range
Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation 3-way isolator
Power consumption, max. 1.2 W
Power consumption, typ. 0.84 W
Rail TS 35
Step response time 400 ms (10...90%) @ U/I, 1 s @ temp
Temperature coefficient ≤ 0.01 % / °C
Voltage supply 24 V DC ±30 % at terminal or via CH20M rail bus

Insulation coordination

EMC standards IEC 61326-1, NE 21
Galvanic isolation 3-way isolator
Insulation voltage 2.5 kVeff /1 min.
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category II

Data for Ex applications (ATEX)

Installation location Device installed in safe area, zone 2
Marking II 3 G Ex nA IIC T4 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

EMC conformity and approvals

EMC standards IEC 61326-1, NE 21
Standards IEC 61010-1

Important note

Product information The software configurable Universal Transmitter ACT20M-UI-AO-S separates and converts standard analogue signals. An analogue input signal (voltage, current, resistance, potentiometer, RTD, TC) is converted linear and galvanic isolated into an analogue output signal. The input may also operate as an active current loop (the loop current provided by the device). The power supply is galvanically isolated from input and output and happens via a direct wiring or the Weidmüller DIN Rail Bus (3-way isolation).

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Universal measurement isolating transformer
universal measurement isolating transformer in 6.1 mm width with external power and sensor power supply
to transmit and isolate analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V,
2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according toIEC584.
The module can be programmed via software using standard FDT/DTM tools.

Add-on housing for TS35 DIN rail installation
Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm
Screw connection / nominal cross-section 2.5 mm2
Protection degree: IP20 Input0/4...20 mA 0/2...10 V PT100, PT1000, Ni100, Ni1000
Resistance/ potentiometer 10 Ohm...10 kOhm Thermocouples type B, E, J, K, L, LR, N, R, S, T, U, W3, W5
Sensor supply > 15 VDC at 20 mA

Output 0/4...20 mA 0/2...10 VLoad resistance
10 kOhm/ voltageTransmission error
< 600 Ohm/ Strom/>Step response time
10...90 % Auxiliary power 24 VDC +/- 30 %Power loss approx. 1.2 WAmbient< 0,1 % v. E. (DC, RTD)
temperature range -25 °C...+70 °C



Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other
Test voltage 2.5 kV input against output against auxiliary power
Rated
voltage 300 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, FM Div2, ATEX Zone2, DNV, GL




Type ACT20M-UI-AO-S


Short specification Universal measurement isolating transformeruniversal measurement isolating transformer in 6.1 mm width with external power and sensor power supply for transmitting and isolating analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V, 2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according to IEC584. The component can be programmed via software using standard FDT/DTM tools.


Approvals

Approvals CCCEX CULUS DETNORVER FMEX IECEXKEM KEMAATEX UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701