Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
Order No.
1176000000
Type
ACT20M-AI-AO-S
GTIN (EAN)
4032248970063
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
80 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTBF
78,572 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
configurable, 0...20 mA, 4…20mA
Input resistance, current
70 Ω
Input resistance, voltage
>500 kΩ
Input voltage
configurable, 0(2)…10 V, 0(1)…5 V
Number of inputs
1
Sensor
Voltage source, Current source, 2-wire transmitter (without own power supply)
Sensor supply
> 17 V DC at 20 mA
Voltage drop, current input
<1,5 V
Output
Cut-off frequency (-3 dB)
100 Hz
Load impedance current
≤ 600 Ω, @ max 23mA
Number of outputs
1
Output current
configurable, 0...20 mA, 4...20 mA
Output voltage, note
configurable, 0(2)...10 V, 0(1)...5 V
Type
active, connected control must be passive
load impedance voltage
≥ 10 kΩ
General data
Accuracy
<0.05 % of measuring range
Configuration
DIP switch
Delivery state
Input: 0...20 mA // Output: 0...20 mA
Delivery state
Setting parameters
Input
Configuration
0...20 mA
Setting parameters
Output
Configuration
0...20 mA
Galvanic isolation
3-way isolator
Power consumption, max.
1.2 W
Power consumption, typ.
0.84 W
Rail
TS 35
Step response time
≤ 7 ms
Temperature coefficient
≤ 0.01 % / °C
Voltage supply
24 V DC ±30 % at terminal or via CH20M rail bus
Insulation coordination
EMC standards
IEC 61326-1, NE 21
Galvanic isolation
3-way isolator
Insulation voltage
2.5 kVeff /1 min.
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
II
Data for Ex applications (ATEX)
Installation location
Device installed in safe area, zone 2
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
EMC conformity and approvals
EMC standards
IEC 61326-1, NE 21
Standards
IEC 61010-1
Important note
Product information
The configurable DC isolating amplifier ACT20M-AI-AO-S isolates and converts analogue standard signals. An analogue input signal is linearly converted into an analogue output signal and galvanically isolated. The input can also be operated as an active current loop (the loop current is supplied by the device). The power supply is galvanically isolated from the input and output (3-way isolation) by means of direct wiring or the Weidmüller rail bus.
The configurable DC isolation amplifier ACT20M-AI-2AO-S offers the same functionality, but has 2 galvanically isolated outputs (4-way isolation).
Universal standard signal isolating amplifier 1-channel signal isolating amplifier in 6.1 mm width with external power supply, for transmitting and isolating analogue DC current signals 0/4 to 20 mA and voltage signals 0/2 to 10 V // 0/1 to 5 V.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0/4...20 mA 0/2...10 V or 0/1...10 V Output 0/4...20 mA 0/2...10 V or 0/1...5 V Load resistance < 600 Ohm/ Strom/> 10 kOhm/ voltage Transmission error < 0,05 % v. E. Limit frequency 100 Hz Auxiliary power 24 VDC +/- 30 % Power loss approx. 0.8 W Ambient temperature range -25 °C...+70 °C
Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
TypeACT20M-AI-AO-S
Short specification
Universal standard signal isolating amplifier 1-channel signal isolating amplifier in 6.1 mm width with external power supply, for transmitting and isolating analogue DC current signals 0/4...20 mA and voltage signals 0/2...10V // 0/1...5 V. I/O signals are configured with DIP switches.
The configurable DC isolating amplifier ACT20M-AI-AO-S isolates and converts analogue standard signals. An analogue input signal is linearly converted into an analogue output signal and galvanically isolated. The input can also be operated as an active current loop (the loop current is supplied by the device). The power supply is galvanically isolated from the input and output (3-way isolation) by means of direct wiring or the Weidmüller rail bus.
The configurable DC isolation amplifier ACT20M-AI-2AO-S offers the same functionality, but has 2 galvanically isolated outputs (4-way isolation).
Universal standard signal isolating amplifier 1-channel signal isolating amplifier in 6.1 mm width with external power supply, for transmitting and isolating analogue DC current signals 0/4 to 20 mA and voltage signals 0/2 to 10 V // 0/1 to 5 V.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input 0/4...20 mA 0/2...10 V or 0/1...10 V Output 0/4...20 mA 0/2...10 V or 0/1...5 V Load resistance < 600 Ohm/ Strom/> 10 kOhm/ voltage Transmission error < 0,05 % v. E. Limit frequency 100 Hz Auxiliary power 24 VDC +/- 30 % Power loss approx. 0.8 W Ambient temperature range -25 °C...+70 °C
Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
TypeACT20M-AI-AO-S
Short specification
Universal standard signal isolating amplifier 1-channel signal isolating amplifier in 6.1 mm width with external power supply, for transmitting and isolating analogue DC current signals 0/4...20 mA and voltage signals 0/2...10V // 0/1...5 V. I/O signals are configured with DIP switches.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.