Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
SDI 1CO ECO
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
Order No. 7760056346
Type SDI 1CO ECO
GTIN (EAN) 6944169739934
Qty. 10 pc(s).

Dimensions and weights

Depth 29.2 mm
Depth (inches) 1.15 inch
Height 73.3 mm
Height (inches) 2.886 inch
Width 15.8 mm
Width (inches) 0.622 inch
Net weight 20 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Load side

Rated switching voltage 250 V AC
Continuous current 12 A
Max. switching voltage, AC 250 V
Contact type 1 CO contact

General data

Version flat design
Rail TS 35
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-2
Component Mounting foot
UL94 flammability rating HB
Component Retaining clip
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Insulating material group IIIb
Clearance and creepage distances for control side - load side ≥ 3 mm
Dielectric strength for control side - load side 4 kVeff / 1 Min.
Impulse withstand voltage 4.8 kV (1.2/50 µs)
Protection degree IP10

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Wire connection M3 ring cable lug (insulated) for input connections, M3.5 ring cable lug (insulated) for output connections
Blade size size PH1

Important note

Product information For this socket, a cross connection is not available.

For this socket, markers are not available.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001456
ETIM 7.0 EC001456
ETIM 8.0 EC001456
ETIM 9.0 EC001456
ECLASS 9.0 27-37-16-03
ECLASS 9.1 27-37-16-03
ECLASS 10.0 27-37-16-03
ECLASS 11.0 27-37-16-03
ECLASS 12.0 27-37-16-03
ECLASS 13.0 27-37-16-03

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 7760056364
Type: SDI 1CO P
Version:
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN
 
Order No.: 7760056350
Type: SDI 1CO
Version:
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
 
Order No.: 7760056348
Type: SDI 1CO F ECO
Version:
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
 
Order No.: 7760056365
Type: SDI 2CO P
Version:
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
 
Order No.: 7760056351
Type: SDI 2CO
Version:
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
 
Order No.: 7760056347
Type: SDI 2CO ECO
Version:
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
 
Order No.: 7760056349
Type: SDI 2CO F ECO
Version:
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection