Deutsch
English
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
DIGI CHECK PRO
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type DIGI CHECK PRO
Order No. 9918870000
Version 2-pole voltage tester type 1152
GTIN (EAN) 4032248405756
Qty. 1 pc(s).

Dimensions and weights

Weight 290 g
Net weight 444 g

Measuring and testing devices

AC voltage measuring range 5-690 V
Battery type 1.5 V type AAA battery
Continuity test Yes - visual + acoustic
Display LCD
Frequency measurement Yes
Frequency range, max. 100 Hz
Frequency range, min. 0 Hz
Input resistance, voltage On operating the double switch ≥ 300 kΩ
Insulation test 5 kV
Measuring range category CATIV - 400V/ CAT III - 690V
Operating temperature, max. 45 °C
Operating temperature, min. -15 °C
Peak voltage resistance 8 kV
Protection degree IP65
RCD circuit breaker The selectable load enables conscious triggering of a 30 mA RCD circuit breaker
Rated voltage, max. 690 V AC/DC
Rated voltage, min. 0.30 V
Tested and approved according to EN/IEC 61243-3 :2010-10 (VDE 0682 Part 401)

Product information

Descriptive text ordering data Protective case included
Descriptive text technical data Buzzer included

Downloads

Classifications

ETIM 3.0 EC000494
ETIM 4.0 EC000494
ETIM 5.0 EC000494
ETIM 6.0 EC000494
UNSPSC 41-11-36-37
eClass 5.1 27-20-03-08
eClass 6.2 27-20-03-08
eClass 7.1 27-20-03-08
eClass 8.1 27-20-03-08
eClass 9.0 27-20-03-08
eClass 9.1 27-20-03-08

Approvals

Approvals EAC
ROHS Conform

Related products

Order No.: 9918850000
Type: DIGI CHECK
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Version:
2-pole voltage tester type 1153
 
Order No.: 9918920000
Type: MULTI CHECK
Description of article: Voltage tester for 5-500 V/ 100 Hz LCD
Version:
2-pole voltage tester type 1154
 
Order No.: 9205050000
Type: LSP 4L
Description of article: Two-pole voltage and continuity tester for up to 690 V
Version:
2-pole voltage tester type 1153
 
Order No.: 9201580000
Type: Digi Check Pro 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1152
 
Order No.: 9201590000
Type: Digi Check 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1153
 
Order No.: 9201570000
Type: Multi Check 2MM
Description of article: Voltage tester for 5-500 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1154