Deutsch
English
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
DIGI CHECK
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type DIGI CHECK
Order No. 9918850000
Version 2-pole voltage tester type 1153
GTIN (EAN) 4032248405732
Qty. 1 pc(s).

Dimensions and weights

Weight 290 g
Net weight 388 g

Measuring and testing devices

AC voltage measuring range 5-690 V
Battery type 1.5 V type AAA battery
Continuity test Yes - visual + acoustic
Display LCD
Frequency measurement Yes
Frequency range, max. 100 Hz
Frequency range, min. 0 Hz
Input resistance, voltage ≥ 300 kΩ
Insulation test 6 kV
Measuring range category CATIV - 400V/ CAT III - 690V
Operating temperature, max. 45 °C
Operating temperature, min. -15 °C
Peak voltage resistance 8 kV
Protection degree IP65
Rated voltage, max. 690 V AC/DC
Rated voltage, min. 0.30 V
Tested and approved according to EN/IEC 61010-1

Product information

Descriptive text technical data Buzzer included

Downloads

Classifications

ETIM 3.0 EC000494
ETIM 4.0 EC000494
ETIM 5.0 EC000494
ETIM 6.0 EC000494
UNSPSC 41-11-36-37
eClass 5.1 27-20-03-08
eClass 6.2 27-20-03-08
eClass 7.1 27-20-03-08
eClass 8.1 27-20-03-08
eClass 9.0 27-20-03-08

Approvals

Approvals GOSTME25
ROHS Conform

Related products

Order No.: 9918870000
Type: DIGI CHECK PRO
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Version:
2-pole voltage tester type 1152
 
Order No.: 9918920000
Type: MULTI CHECK
Description of article: Voltage tester for 5-500 V/ 100 Hz LCD
Version:
2-pole voltage tester type 1154
 
Order No.: 9205050000
Type: LSP 4L
Description of article: Two-pole voltage and continuity tester for up to 690 V
Version:
2-pole voltage tester type 1153
 
Order No.: 9201580000
Type: Digi Check Pro 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1152
 
Order No.: 9201590000
Type: Digi Check 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1153
 
Order No.: 9201570000
Type: Multi Check 2MM
Description of article: Voltage tester for 5-500 V/ 100 Hz LCD
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1154