Deutsch
English
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
COMBI CHECK PRO
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Type COMBI CHECK PRO
Order No. 1279330000
Version 2-pole voltage tester type 1155, Yes - visual + acoustic, On operating the double switch ≥ 300 kΩ
GTIN (EAN) 4050118069969
Qty. 1 pc(s).

Dimensions and weights

Weight 290 g
Net weight 363 g

Measuring and testing devices

AC voltage display 6,12, 24, 50, 120, 230, 400, 690 V
AC voltage measuring range 6-690 V
Battery type 1.5 V type AAA battery
Continuity test Yes - visual + acoustic
DC voltage display 6,12, 24, 50, 120, 230, 400, 690 V
Display LED
Frequency range, max. 100 Hz
Frequency range, min. 0 Hz
Input resistance, voltage On operating the double switch ≥ 300 kΩ
Insulation test 6 kV
Measuring range category CATIV - 400V/ CAT III - 690V
Operating temperature, max. 45 °C
Operating temperature, min. -15 °C
Peak voltage resistance 8 kV
Protection degree IP65
RCD circuit breaker The selectable load enables conscious triggering of a 30 mA RCD circuit breaker
Rated voltage, max. 690 V AC/DC
Rated voltage, min. 6 V
Tested and approved according to EN/IEC 61243-3 :2010-10 (VDE 0682 Part 401)

Product information

Descriptive text technical data Buzzer included

Downloads

Approval/Certificate/Document of Conformity

Classifications

ETIM 5.0 EC000494
ETIM 6.0 EC000494
eClass 6.2 21-04-98-90
eClass 7.1 21-04-98-90
eClass 8.1 21-04-98-90
eClass 9.0 27-20-03-08
eClass 9.1 27-20-03-08

Approvals

Approvals EAC
ROHS Conform

Related products

Order No.: 9918860000
Type: COMBI CHECK
Description of article: Voltage tester up to 690 V/ 100 Hz LED
Version:
2-pole voltage tester type 1156, Yes - visual + acoustic
 
Order No.: 9918880000
Type: MASTER CHECK
Description of article: Voltage tester up to 400 V/ 100 Hz LED
Version:
2-pole voltage tester type 1157, Yes - visual
 
Order No.: 9205060000
Type: LSP 4B
Description of article: Two-pole voltage and continuity tester for up to 690 V
Version:
2-pole voltage tester, Yes
 
Order No.: 1279550000
Type: COMBI CHECK PRO 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LED
Delivery status:
This article will no longer be available in the future.
Version:
2-pole voltage tester type 1155, Yes - visual + acoustic, On operating the double switch ≥ 300 kΩ
 
Order No.: 9204230000
Type: Combi Check 2MM
Description of article: Voltage tester up to 690 V/ 100 Hz LED
Version:
2-pole voltage tester type 1156, Yes - visual + acoustic
 
Order No.: 9201260000
Type: Master Check 2MM
Description of article: Voltage tester up to 400 V/ 100 Hz LED
Version:
2-pole voltage tester type 1157, Yes - visual
 
Order No.: 9918950000
Type: VT
Description of article: Voltage tester for 6-400 V continuity test
Version:
2-pole voltage tester, No
 
Order No.: 9918970000
Type: VT CTB
Description of article: Voltage tester up to 48 V
Version:
2-pole voltage tester, No