Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VT DIGI PRO
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Testing tools, 2-pole voltage tester
Order No. 9918870000
Type VT DIGI PRO
GTIN (EAN) 4032248405756
Qty. 1 pc(s).

Dimensions and weights

Depth 67 mm
Depth (inches) 2.638 inch
Height 33 mm
Height (inches) 1.299 inch
Width 264 mm
Width (inches) 10.394 inch
Net weight 272 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b05b5122-6117-4cb0-b28c-df32f921fa36

Technical data

Description of article Voltage tester up to 1000 V / 100 Hz LCD, Voltage tester up to 1000 V AC and 1.500 V DC / 950 Hz LCD

Measuring and testing devices

AC voltage display 1 - 1.000 V TRMS
AC voltage measuring range 1 - 1,000 V
Adjustment of display backlighting automatic
Battery type 1.5 V type AAA battery
Buzzer Yes
Continuity test Yes - visual + acoustic
DC voltage display 1 - 1.500 V
DC voltage measuring range 1 - 1.500 V
Display LCD digital
Frequency measurement Yes
Frequency range, max. 400 Hz
Frequency range, min. 16 Hz
HOLD function Yes
Input resistance, voltage On operating the double switch ≥ 300 kΩ
Insulation test 8 kV
Load switchable Yes
Measuring range category CAT III 1.000V / CAT IV 600V
Note Screw-on, thicker test probes
One-handed operation Yes
Peak voltage resistance 8 kV
Phase sequence display Yes
Protection degree IP65
RCD circuit breaker The selectable load enables conscious triggering of a 30 mA RCD circuit breaker
Rated voltage, max. 1000 V AC/DC
Rated voltage, min. 1 V
Residual-current test Yes
Resistance measurement Yes
Test probe illumination Yes
Test probe protection GS 38 Yes
Tested and approved according to IEC 61243-3:2014 (DIN EN 61243-3:2015-08)
Working temperature, max. 55 °C
Working temperature, min. -15 °C

Downloads

Approval/Certificate/Document of Conformity
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000494
ETIM 7.0 EC000494
ETIM 8.0 EC000494
ETIM 9.0 EC000494
ECLASS 9.0 27-20-03-08
ECLASS 9.1 27-20-03-08
ECLASS 10.0 27-20-03-08
ECLASS 11.0 27-20-03-08
ECLASS 12.0 27-20-03-08
ECLASS 13.0 27-20-03-08

Approvals

Approvals CE