Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOP 24VDC/48VDC 0,1A
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
Order No. 8950780000
Type TOP 24VDC/48VDC 0,1A
GTIN (EAN) 4032248742158
Qty. 10 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 79.4 mm
Height (inches) 3.126 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 19.4 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -20 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Probability of failure

MTTF 2,500 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Control side

Rated control voltage 24 V DC ±20 %
Nominal control current 7 mA DC
Power rating ≤ 170 mW
Status indicator Green LED
Protective circuit Varistor, Reverse polarity protection
Input frequency 3 kHz

Load side

Rated switching voltage 5...48 V DC
Continuous current 0.1 A (DC1)
Rated switching current 100 mA
Load category DC1
Max. switching voltage, DC 48 V
Switch-on delay <13 µs
Switch-off delay <42 µs
Voltage drop at max. load <1 V
Leakage current <10 µA
Min. switching current 100 µA
Short-circuit-proof No
Protective circuit, load side Free-wheeling diode
Contact type 1 NO contact (Transistor)
max. switching frequency (DC control voltage) 3,000 Hz

General data

Rail TS 35
Test button available No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side > 3 mm
Dielectric strength for control side - load side 1.2 kVeff / 1 min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate no. (cULus) E223474

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 10 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 20
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E223474

Related products

Order No.: 8950760000
Type: TOP 5VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950770000
Type: TOP 12VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950860000
Type: TOP 24VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950790000
Type: TOP 48-60VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950870000
Type: TOP 48-60VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950800000
Type: TOP 110VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950880000
Type: TOP 120VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950810000
Type: TOP 220VDC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN
 
Order No.: 8950890000
Type: TOP 230VAC/48VDC 0,1A
Version:
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, PUSH IN