Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HA 3 MS
         

Icon
Icon
Icon
Icon
Icon
 
General ordering data
Version HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
Order No. 1498100000
Type HDC HA 3 MS
GTIN (EAN) 4008190048747
Qty. 1 pc(s).
Dimensions and weights
Depth 21 mm
Depth (inches) 0.827 inch
Height 36.5 mm
Height (inches) 1.437 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 15 g
Temperatures
Limit temperature -40 °C ... 125 °C
Environmental Product Compliance
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP e98b2b24-ba23-41bf-8d19-0dda3647412f
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant
Dimensions
Width 21 mm
General data
BG 1
Colour beige
Conductor cross-section 2.5 mm²
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Max. torque for main contact 0.5 Nm
Number of poles 3
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 4 kV
Rated voltage (DIN EN 61984) 400 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HA
Size 1
Surface finish Silver passivated
Type Male
Type of connection Screw connection
UL 94 flammability rating V-0
Volume resistance ≤2 mΩ
Connection data PE
Blade size, slotted (PE connection) SD 0.6 x 3.5
Connection type PE Screw connection
Fixing screw M 3
Rated cross-section 2.5 mm²
Stripping length PE connection 15 mm
Tightening torque, max. PE connection 0.5 Nm
Wire cross section, AWG (PE), max. AWG 14
Wire cross section, AWG (PE), min. AWG 20
Version
BG 1
Blade size, slotted (screw connection) SD 0.6 x 3.5
Clamping screw M 3
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.5 mm²
Material Copper alloy
Max. torque for main contact 0.5 Nm
Size 1
Stripping length, rated connection 15 mm
Surface finish Silver passivated
Type of connection Screw connection
Volume resistance ≤2 mΩ
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²
Downloads
Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures
Classifications
ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
Approvals
Approvals CSA CURUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products:

Order No.: 1498200000
Type: HDC HA 3 FS
Version:
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
 
Order No.: 1498400000
Type: HDC HA 4 FS
Version:
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
 
Order No.: 1498300000
Type: HDC HA 4 MS
Version:
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1