85...265 V AC; 120...300 V DC. typ. 115...230 V AC ±10%
Inrush Current Limitation
Thermistor
Surge protection
Varistor
Wire connection method
Screw connection
Output
Battery charging current
3 A
Battery voltage
13.65 V
Connection range
AWG26-12 (0.1-4.0 mm²)
Control at input voltage
0.2%
Mains failure bridge-over time for 115 V AC
46 ms
Mains failure bridge-over time for 230 V AC
226 ms
Max. residual ripple
< 50 mVeff
Output current
max. 15 A / max. 9.0 A for the power supply unit
Output power
180 W
Output voltage type
DC
Wire connection method
Screw connection
General data
Building Width
72.5 mm
Building height
161 mm
Degree of efficiency at max. load
69%
Depth
127.5 mm
EMC standards
EN 55011, EN 55022, EN 55024, EN 61000-6-2, 3
Low Voltage Directive
73/ 23/ EWG
Protection degree
IP20
Standards
DIN EN 50178, DIN EN 60950, IEC950
Status indication
Green LED (full charge): battery voltage > 14.75 V DC, Yellow LED (low battery): battery voltage < 11 Vdc, Yellow LED (charging): BBU is loading battery, Red LED (error): no AC input voltage, Red LED (reversed battery): battery poles are reversed
Switching frequency
100 kHz
Weight
950 g
Insulation coordination
Humidity at storage temperature
20 to 90%
electrical isolation, I/O rail
3 kV
electrical isolation, input-earth
1.5 kV
electrical isolation, input-output
3 kV
electrical isolation, output-earth
0.5 kV
Signalling
Status indication
Green LED (full charge): battery voltage > 14.75 V DC, Yellow LED (low battery): battery voltage < 11 Vdc, Yellow LED (charging): BBU is loading battery, Red LED (error): no AC input voltage, Red LED (reversed battery): battery poles are reversed
Green LED (full charge): battery voltage > 14.75 V DC, Yellow LED (low battery): battery voltage < 11 Vdc, Yellow LED (charging): BBU is loading battery, Red LED (error): no AC input voltage, Red LED (reversed battery): battery poles are reversed
Green LED (full charge): battery voltage > 14.75 V DC, Yellow LED (low battery): battery voltage < 11 Vdc, Yellow LED (charging): BBU is loading battery, Red LED (error): no AC input voltage, Red LED (reversed battery): battery poles are reversed
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.