Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8W-3-1.2U
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 9457980120
Type SAIL-M12GM8W-3-1.2U
GTIN (EAN) 4008190318802
Qty. 1 pc(s).

Dimensions and weights

Net weight 38.72 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 1.2 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.1 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding M12 = A-coded, M8 = none
Connection thread M12 / M8
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc, Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version pin, straight - socket, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 60 V

General standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right M8, IP69, female contact, angled 90°, Plastic, LED, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 9457980060
Type: SAIL-M12GM8W-3-0.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980130
Type: SAIL-M12GM8W-3-1.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980150
Type: SAIL-M12GM8W-3-1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981020
Type: SAIL-M12GM8W-3-10.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981000
Type: SAIL-M12GM8W-3-10U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981100
Type: SAIL-M12GM8W-3-11.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 11 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981200
Type: SAIL-M12GM8W-3-12.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 12 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981220
Type: SAIL-M12GM8W-3-12.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 12.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457981300
Type: SAIL-M12GM8W-3-13U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 13 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980200
Type: SAIL-M12GM8W-3-2.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980280
Type: SAIL-M12GM8W-3-2.8U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2.8 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980300
Type: SAIL-M12GM8W-3-3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980310
Type: SAIL-M12GM8W-3-3.1U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3.1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980400
Type: SAIL-M12GM8W-3-4.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980410
Type: SAIL-M12GM8W-3-4.1U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4.1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980440
Type: SAIL-M12GM8W-3-4.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4.4 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980460
Type: SAIL-M12GM8W-3-4.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980500
Type: SAIL-M12GM8W-3-5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980520
Type: SAIL-M12GM8W-3-5.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980530
Type: SAIL-M12GM8W-3-5.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5.3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980560
Type: SAIL-M12GM8W-3-5.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980610
Type: SAIL-M12GM8W-3-6.1U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980620
Type: SAIL-M12GM8W-3-6.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980630
Type: SAIL-M12GM8W-3-6.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980660
Type: SAIL-M12GM8W-3-6.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980680
Type: SAIL-M12GM8W-3-6.8U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.8 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980710
Type: SAIL-M12GM8W-3-7.1U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980720
Type: SAIL-M12GM8W-3-7.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980740
Type: SAIL-M12GM8W-3-7.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.4 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980760
Type: SAIL-M12GM8W-3-7.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980800
Type: SAIL-M12GM8W-3-8.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980820
Type: SAIL-M12GM8W-3-8.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980840
Type: SAIL-M12GM8W-3-8.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8.4 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980850
Type: SAIL-M12GM8W-3-8.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980860
Type: SAIL-M12GM8W-3-8.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980900
Type: SAIL-M12GM8W-3-9.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 9 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980920
Type: SAIL-M12GM8W-3-9.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 9.2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457980950
Type: SAIL-M12GM8W-3-9.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 9.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No