Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
9457900050
Type
SAIL-M12WM12W-5-0.5U
GTIN (EAN)
4050118236958
Qty.
1 pc(s).
Dimensions and weights
Net weight
48 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
1c533b66-fcff-4da5-b89f-fd55fbf5cb55
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
12 Mio
Bending cycles at torsion
> 5 Mio.
Bending radius, min., moving
10 x cable diameter
Bending radius, min., stationary
5 x cable diameter
Cable length
0.5 m
Colour coding
brown, white, blue, black, grey
Configurable cable length
Yes
Core cross-section
0.34 mm²
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Hydrolysis and microbe resistant
Yes
Insulation
PP
Irradiation crosslinked
No
LABS-free
Yes
Length of torsion
1 m
Number of poles
5
Outer cladding in accordance with UL AWM style
20549 (80 °C / 300 V)
Outside diameter
5.3 mm ± 0.2 mm
Resistance to oils
in accordance with IEC 60811:404
Resistance to spread of flame
In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
5 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-25...80 °C
Temperature range, stationary
-40...80 °C
Torsion resistance
360 °/m
Welding spark resistance
No
General technical data
Connection thread
M12 / M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current
4 A
Rated voltage
60 V
Shock and vibration proof according to
Section B
Temperature range of housing
-25…+85 °C
Threaded ring material
Diecast zinc
Version
pin, 90° - socket 90°
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated voltage
60 V
General standards
Certificate no. (cULus)
E307231
Connector standard
IEC 61076-2-101
Standards
Connector standard
IEC 61076-2-101
Shock and vibration proof according to
Section B
Plug, left
Plug left
M12, A-coded, IP69, male contact, angled 90°, Plastic, unshielded
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.7 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.8 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.9 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 2 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 2.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.7 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.8 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.9 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 2 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 2.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.