Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM12W-2/4-2.5U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, M12 / M12, Number of poles : 3, 2.5 m, pin, straight - socket, 90°, LED: No, Sheath material: PUR
Order No. 9457890250
Type SAIL-M12GM12W-2/4-2.5U
GTIN (EAN) 4032248228560
Qty. 1 pc(s).
Available until 2014-05-20

Dimensions and weights

Net weight 105.5 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 2.5 m
Colour coding brown, blue, black
Configurable cable length Yes
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Hydrolysis and microbe resistant Yes
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.3 mm ± 0.2 mm
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Sheath material PUR
Sheathing colour black
Speed 5 m/s
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C

General technical data

Connection thread M12 / M12
Contact surface Gold-plated
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Protection degree IP69, IP65, IP66
Shock and vibration proof according to Section B
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight - socket, 90°
jumpered 2/4

Electrical properties

Insulation strength 108 Ω

General standards

Certificate no. (cULus) E307231

Standards

Shock and vibration proof according to Section B

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right M12, A-coded, IP69, female contact, angled 90°, Plastic, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 9457890100
Type: SAIL-M12GM12W-2/4-1.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457890150
Type: SAIL-M12GM12W-2/4-1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457891000
Type: SAIL-M12GM12W-2/4-10U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457890200
Type: SAIL-M12GM12W-2/4-2.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457890300
Type: SAIL-M12GM12W-2/4-3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457890500
Type: SAIL-M12GM12W-2/4-5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No