Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-VSBD-M12G-10U
         

Icon
 

General ordering data

Version Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 10 m, PUR, black
Order No. 9457781000
Type SAIL-VSBD-M12G-10U
GTIN (EAN) 4032248229215
Qty. 1 pc(s).

Dimensions and weights

Net weight 325 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 2 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 10 m
Colour coding brown, blue, Green/yellow
Core cross-section 0.5 mm²
Halogen No
Insulation PP
Number of poles 3
Outside diameter 4.6 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 200 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -50...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

All valve plugs are fitted with protective circuits Zener diode
Coding DIN design B (10 mm), M12 = A-coded
Connection thread Miscellaneous
Contact material CuZn
Contact surface tinned
LED Yes
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+80 °C
Tightening torque Mounting screw M3: 0.4 Nm, M12: 0.8 - 1.2 Nm
Version Straight plug - valve plug

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-12
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-12
ECLASS 11.0 27-06-03-12
ECLASS 12.0 27-06-03-12
ECLASS 13.0 27-06-03-12
ECLASS 14.0 27-06-03-12

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 9457780150
Type: SAIL-VSBD-M12G-1.5U
Version:
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 1.5 m, PUR, black
 
Order No.: 9457780300
Type: SAIL-VSBD-M12G-3.0U
Version:
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 3 m, PUR, black
 
Order No.: 9457780500
Type: SAIL-VSBD-M12G-5.0U
Version:
Valve cable (assembled), Straight plug - valve plug, DIN design B (10 mm), M12 = A-coded, Cable length: 5 m, PUR, black