Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8G-3-2.5U
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 9457770250
Type SAIL-M12GM8G-3-2.5U
GTIN (EAN) 4032248330409
Qty. 1 pc(s).

Dimensions and weights

Net weight 63.36 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 2.5 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.1 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding M12 = A-coded, M8 = none
Connection thread M12 / M8
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated, Diecast zinc
Tightening torque M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version pin, straight - socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 60 V

General standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Standards

Connector standard IEC 61076-2-101, IEC 61076-2-104

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right M8, IP69, female contact, straight, Plastic, LED, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 9457770030
Type: SAIL-M12GM8G-3-0.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770040
Type: SAIL-M12GM8G-3-0.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770050
Type: SAIL-M12GM8G-3-0.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770060
Type: SAIL-M12GM8G-3-0.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770080
Type: SAIL-M12GM8G-3-0.8U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.8 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770090
Type: SAIL-M12GM8G-3-0.9U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.9 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770100
Type: SAIL-M12GM8G-3-1.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770120
Type: SAIL-M12GM8G-3-1.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770150
Type: SAIL-M12GM8G-3-1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770190
Type: SAIL-M12GM8G-3-1.9U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.9 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457771000
Type: SAIL-M12GM8G-3-10U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457771500
Type: SAIL-M12GM8G-3-15U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770200
Type: SAIL-M12GM8G-3-2.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770300
Type: SAIL-M12GM8G-3-3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770350
Type: SAIL-M12GM8G-3-3.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770360
Type: SAIL-M12GM8G-3-3.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770400
Type: SAIL-M12GM8G-3-4.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770460
Type: SAIL-M12GM8G-3-4.6U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770500
Type: SAIL-M12GM8G-3-5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770520
Type: SAIL-M12GM8G-3-5.2U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5.2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770600
Type: SAIL-M12GM8G-3-6.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770640
Type: SAIL-M12GM8G-3-6.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770700
Type: SAIL-M12GM8G-3-7.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770740
Type: SAIL-M12GM8G-3-7.4U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.4 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770750
Type: SAIL-M12GM8G-3-7.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 7.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457770800
Type: SAIL-M12GM8G-3-8.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 8 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No