Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8WR-3-0.6U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, pin, straight - socket, 90°, Shielded: No
Order No. 9457570060
Type SAIL-M12GM8WR-3-0.6U
GTIN (EAN) 4008190311346
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Net weight 100 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.25 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Hydrolysis and microbe resistant Yes
Length of torsion 1 m
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.1 mm ± 0.2 mm
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Resistant to welding beads No
Shielded No
Speed 5 m/s
Welding spark resistance No

General technical data

Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65 (in plugged condition)
Rated current 4 A
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc, PUR
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight - socket, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right M8, IP69, female contact, angled 90°, Plastic, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

ROHS Conform

Related products

Order No.: 9457570080
Type: SAIL-M12GM8WR-3-0.8U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.8 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570150
Type: SAIL-M12GM8WR-3-1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457571000
Type: SAIL-M12GM8WR-3-10U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570250
Type: SAIL-M12GM8WR-3-2.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570300
Type: SAIL-M12GM8WR-3-3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570350
Type: SAIL-M12GM8WR-3-3.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570400
Type: SAIL-M12GM8WR-3-4.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 4 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457570500
Type: SAIL-M12GM8WR-3-5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No