Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-ZW-M8BW-3L1.2U
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Twin cabling, pin, straight, 2x socket, angled
Order No. 9457410120
Type SAIL-ZW-M8BW-3L1.2U
GTIN (EAN) 4008190300838
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Net weight 200 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
RoHS Compliance Status Compliant

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding brown, blue, black
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Hydrolysis and microbe resistant Yes
Length of torsion 1 m
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.1 mm ± 0.2 mm
Resistance to spread of flame in accordance with IEC 60332-2-2, In accordance with UL1581 UL / CUL FT2
Speed 5 m/s

General technical data

Insulation strength 108 Ω
Plugging cycles ≥ 100
Protection degree IP67, IP68, when screwed in, IP65, IP66
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated, Diecast zinc
Tightening torque M8: 0.5 - 0.6 Nm
Version Twin cabling, pin, straight, 2x socket, angled
jumpered No

Electrical properties

Insulation strength 108 Ω

Plug, left

Plug left M12, A-coded, IP68, male contact, straight, Plastic, unshielded

Plug, right

Plug right M8, IP68, female contact, angled 90°, Plastic, LED, unshielded, M8, IP68, female contact, angled 90°, Plastic, LED, unshielded

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11

Approvals

ROHS Conform

Related products

Order No.: 9457410030
Type: SAIL-ZW-M8BW-3L0.3U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 0.3 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 9457410150
Type: SAIL-ZW-M8BW-3L1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 1.5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 9457411000
Type: SAIL-ZW-M8BW-3L10U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 10 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 9457410200
Type: SAIL-ZW-M8BW-3L2.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 2 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 9457410300
Type: SAIL-ZW-M8BW-3L3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 9457410500
Type: SAIL-ZW-M8BW-3L5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No