Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12BW-3-0.9U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Number of poles : 3, Socket, angled
Order No. 9457320090
Type SAIL-M12BW-3-0.9U
GTIN (EAN) 4008190300616
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Net weight 32 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Colour coding brown, blue, black
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Hydrolysis and microbe resistant Yes
LABS-free Yes
Length of torsion 1 m
Number of poles 3
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 4.3 mm ± 0.2 mm
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Speed 5 m/s

General technical data

AF size 12 mm
Insulation strength 108 Ω
Plugging cycles ≥ 100
Protection degree IP69, IP65, IP66
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version Socket, angled
jumpered No

Electrical properties

Insulation strength 108 Ω

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left M12, A-coded, IP69, female contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 9457320010
Type: SAIL-M12BW-3-0.1U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 0.1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457320150
Type: SAIL-M12BW-3-1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457321000
Type: SAIL-M12BW-3-10U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457321500
Type: SAIL-M12BW-3-15U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 15 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457320200
Type: SAIL-M12BW-3-2.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457322000
Type: SAIL-M12BW-3-20U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457320300
Type: SAIL-M12BW-3-3.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457323500
Type: SAIL-M12BW-3-35U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 35 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457324000
Type: SAIL-M12BW-3-40U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 40 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457320500
Type: SAIL-M12BW-3-5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457325000
Type: SAIL-M12BW-3-50U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 50 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 9457320750
Type: SAIL-M12BW-3-7.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 7.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No