Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6ES8UG1000A45A45-X
         

Icon
 

General ordering data

Version System cable, RJ45 IP 67 RockStar V05 metal, RJ45 IP 67 RockStar V05 metal, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 100 m
Order No. 8993090000
Type IE-C6ES8UG1000A45A45-X
GTIN (EAN) 4032248900824
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Length 100 m
Length (inches) 3,937.008 inch
Net weight 5,078 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80
Installation temperature -15 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Cable specific standards

Corrosiveness of fumes to IEC 60754-2
Generic communication cable facilities EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly UL-Style 20963 (80°C/30V)

General standards

Connector standard IEC 61076-3-106 Var. 5, IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 1.03 
Material sheath PUR
Sheath diameter, max. 6.5 mm
Sheath diameter, min. 6.1 mm
Sheathing colour green (RAL 6018)
Shielding S/FTP
Shielding braid thickness 0.1 mm
Standard designations S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN
Strands
Wire material Stranded tin-plated copper wire
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 45 nF/km
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 3 ns/100m
Loop resistance 290 Ω/km
Signal propagation time 4.5 ns/m
Test voltage: wire-wire-shield 700 V AC
Transfer impedance 15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes to IEC 60754-2
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Pulling force ≤ 100 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1

Plug

Plug left RJ45, IP67, male contact, straight, RockStar V05, Diecast aluminium, shielded
Plug right RJ45, IP67, male contact, straight, RockStar V05, Diecast aluminium, shielded

Plug, left

Plug left RJ45, IP67, male contact, straight, RockStar V05, Diecast aluminium, shielded

Plug, right

Plug right RJ45, IP67, male contact, straight, RockStar V05, Diecast aluminium, shielded

Downloads

Approvals

ROHS Conform

Related products