Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
System cable / connection cable, Ethernet Cat. 5 PVC
Please select ...
General ordering data
Version
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 bayonet V01 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m
Order No.
8993080000
Type
IE-C5ES8VG1000A46A41-X
GTIN (EAN)
4032248900817
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Length
100 m
Length (inches)
3,937.008 inch
Net weight
3,868 g
Temperatures
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
General standards
Connector standard
IEC 61076-3-106 Var. 1, IEC 60603-7-51
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Diameter of wire pair
2 mm
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
65 %
Sheath diameter, max.
6.1 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Resistance differential
3 %
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
10 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Fire propagation
No
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
Version
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 bayonet V01 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m
Order No.
8993080000
Type
IE-C5ES8VG1000A46A41-X
GTIN (EAN)
4032248900817
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Length
100 m
Length (inches)
3,937.008 inch
Net weight
3,868 g
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Connector standard
IEC 61076-3-106 Var. 1, IEC 60603-7-51
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Diameter of wire pair
2 mm
Insulation
PE
Insulation cross-section
1 mm
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
65 %
Sheath diameter, max.
6.1 mm
Sheath diameter, min.
5.7 mm
Sheathing colour
green (RAL 6018)
Shielding
SF/UTP
Shielding braid thickness
0.1 mm
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Capacity at 1 kHz
47 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
25 ns/100m
Loop resistance
290 Ω/km
Resistance differential
3 %
Signal propagation time
4.85 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
10 mΩ/m at 10 MHz
Abrasion resistance
good
Fire propagation
No
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.