Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
System cable / Connection cable, Ethernet Cat.6 PVC
A40A40
General ordering data
Version
System cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 10 m
Order No.
8992800000
Type
IE-C6ES8VG0100A40A40-E
GTIN (EAN)
4032248878468
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Dimensions and weights
Length
10 m
Length (inches)
393.701 inch
Net weight
528.9 g
Temperatures
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Cable specific standards
Generic communication cable facilities
ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly
UL-Style 2879 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Electrical properties
Insulation strength
5000 MΩ
General standards
Connector standard
IEC 60603-7-51
Cable structure
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
0.98
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
70 %
Sheath diameter, max.
6.5 mm
Sheath diameter, min.
6.1 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.5 mm
Shielding
S/FTP
Shielding braid thickness
0.1 mm
Standard designations
S/FTP, LI02YSCY 4X2X0.15 PIMF GN
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Wire pair shielding
Plastic foil, Aluminium foil
Electrical properties of cable
Capacity at 1 kHz
45 nF/km
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
3 ns/100m
Insulation strength
5000 MΩ
Loop resistance
290 Ω/km
Resistance differential
3 %
Shield attenuation
80 dB at 600 Mhz
Signal propagation time
5.13 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
Plug
Plug left
RJ45, IP20, male contact, straight, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
Version
System cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), PVC, 10 m
Order No.
8992800000
Type
IE-C6ES8VG0100A40A40-E
GTIN (EAN)
4032248878468
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2014-05-20
Length
10 m
Length (inches)
393.701 inch
Net weight
528.9 g
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...80
Installation temperature
0 °C...50 °C
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Generic communication cable facilities
ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly
UL-Style 2879 (80°C/30V)
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Insulation strength
5000 MΩ
Connector standard
IEC 60603-7-51
Arrangement of wire cores
Twisted pair
Colour sequence or wires - wire pairs
white - blue, white - orange, white - green, white - brown
Complete shielding
Shielding braid made from copper wiring
Cross-section
4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation
PE
Insulation cross-section
0.98
Material sheath
PVC
Number of wires
8
Overlap of shielding braid
70 %
Sheath diameter, max.
6.5 mm
Sheath diameter, min.
6.1 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.5 mm
Shielding
S/FTP
Shielding braid thickness
0.1 mm
Standard designations
S/FTP, LI02YSCY 4X2X0.15 PIMF GN
Strands
7
Wire core insulation thickness
0.25 mm
Wire material
Stranded tin-plated copper wire
Wire pair shielding
Plastic foil, Aluminium foil
Capacity at 1 kHz
45 nF/km
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance
100 ± 5 Ω at 100MHz
Delay skew
3 ns/100m
Insulation strength
5000 MΩ
Loop resistance
290 Ω/km
Resistance differential
3 %
Shield attenuation
80 dB at 600 Mhz
Signal propagation time
5.13 ns/m
Test voltage: wire-wire-shield
700 V AC
Transfer impedance
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz
Abrasion resistance
good
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1
Plug left
RJ45, IP20, male contact, straight, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, Plastic, shielded
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.