Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MRS 24Vuc 1CO C1D2
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
Order No. 8967360000
Type MRS 24Vuc 1CO C1D2
GTIN (EAN) 4032248788972
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2016-12-31
Alternative product 1984580000

Dimensions and weights

Depth 94 mm
Depth (inches) 3.701 inch
Height 93 mm
Height (inches) 3.661 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 36.4 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -25 °C...55
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP 0f455e0d-3c4b-49b7-ae9b-28f18844bd32

Control side

Rated control voltage 24 V UC ±10 %
Rated current AC 11 mA
Rated current DC 6.4 mA
Power rating 270 mVA / 154 mW
Status indicator Green LED
Protective circuit Rectifier

Load side

Rated switching voltage 250 V AC
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
Inrush current 6 A
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay < 9 ms
Switch-off delay ≤ 9 ms
Contact type 1 CO contact (AgNi)
Mechanical service life 5 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V

General data

Version cULus C1D2
Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour beige

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Creepage and clearance distance input – output ≥ 5.5 mm
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards UL508

Connection data

Wire connection method Screw connection
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Blade size 0.6 x 3.5 mm

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE
ROHS Conform

Related products